Search

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

Watch the Videos play_circle_filled
Blowers
Coated Steel Blowers
Intelli-Sense Coated Steel Blowers

Dedicated multi-speed blowers that maximize energy efficiency for single hood installations.

Fiberglass Blower
Intelli-Sense Fiberglass Blowers

Dedicated multi-speed blowers that maximize energy efficiency for fume hoods in moderate to highly corrosive conditions.

PVC Blowers
Intelli-Sense PVC Blowers

Dedicated multi-speed blowers that maximize energy efficiency for high level oxidizer use, perchloric acid fume hoods.

Coated Steel Blowers
Coated Steel Belt Driven Blowers

Designed to meet the demanding day-to-day ventilation requirements for a wide range of hood choices.

Fiberglass Blower
Fiberglass Belt Driven Blowers

These remote blowers are ideal for fume hood exhaust systems in moderate to highly corrosive conditions.

PVC Blowers
PVC Belt Driven Blowers

These remote blowers provide optimum chemical resistance and are made specifically to handle high order oxidizers such as perchloric acid. 

FilterMate Portable Exhausters
FilterMate Portable Exhausters

An accessory for a number of enclosures, these exhausters return carbon-filtered and/or HEPA-filtered air to the laboratory.

Remote Blower
Phenolic-coated Remote Blowers

These phenolic-coated remote blowers are for use with XPert Balance Enclosures, Protector XVS Ventilation Stations, Purifier HEPA Filtered Enclosures, Protector Work Stations or Protector Demonstration Hoods.

Labconco blowers are designed and manufactured to give superior performance and long life when subjected to chemical atmospheres. They are offered in sizes that can handle airflow as low as 250 CFM to sizes that can handle airflow as high as 3500 CFM.

In addition to our traditional belt-driven blowers, we also offer energy saving Intelli-Sense Multi-Speed Blowers. Intelli-Sense Multi-Speed Blowers are weatherized, direct drive blowers controlled by a two or three position switch. Each blower has a reliable electronically commutated motor (ECM), which consumes one third less energy and is easier and less expensive to maintain than beltdrive motors.

If you need help in sizing the blower to fit your exhaust requirements or choosing the appropriate blower for your application, please contact Labconco Customer Service.

  • Installation and Operation of Intelli-Sense Multi-Speed Blower

    Intelli-Sense Blowers are dedicated, multi-speed laboratory equipment blowers that maximize energy efficiency for single fume hood installations. This video explains standard operation and installation procedures.

  • Webinar on Managing Lab Air with Chemical Fume Hoods

    For many laboratories, managing air quality through engineered controls is essential for worker safety and comfort. However, with numerous options available for fume extraction and air purification, deciding on an engineered solution that best suits your lab’s current and future needs is not always straightforward.

    As an attendee, you will learn more about:

    • Types of fume hoods available and how they operate
    • How to establish an effective and cost effective air quality solution
    • Types of mechanical systems and ideal placement

Resources

lock Login or register to download resources

Brochures

XPert Balance & Bulk Powder Enclosures Catalog

Contains information on XPert Filtered Balance Systems, XPert Filtered Balance Stations, XPert Balance Enclosures, XPert Bulk Powder Filtered Systems, XPert Bulk Powder Filtered Stations, XPert Bulk Powder Enclosures, XPert TXE Equipment Enclosures, and Accessories including FilterMate Portable Enclosures.

View PDF (5.7 MB)

Labconco Blower and Accessories Catalog

Provides features, benefits, ordering information, dimensional data and accessory information for Coated Steel, Fiberglass and PVC blowers. This is Labconco literature code 2-77.

View PDF (952.4 KB)

Polypropylene Remote Blowers Brochure

View PDF (96.8 KB)

Purifier Safety Enclosures, Clean Benches & Non-Ventilated Enclosures Catalog

Contains information on Purifier Class I and HEPA-Filtered Enclosures, Purifier Horizontal and Vertical Clean Benches, Purifier Filtered PCR Enclosures, and Purifier Non-Ventilated PCR and Tissue Culture Enclosures.

View PDF (2.5 MB)

How To Select The Right Laboratory Hood System

Industry service publication which provides helpful information on choosing the right enclosure for your application. Types of hoods, airflow designs, hood characteristics, performance considerations, ventilation system components and accessories are discussed.

View PDF (2.0 MB)

Intelli-Sense Multi-Speed Blowers Brochure

This brochure includes the specifications, dimensional data, ordering information and blower curves for Intelli-Sense Multi-Speed Coated Steel, Fiberglass and PVC Blowers. It also includes ordering information on ductwork and accessories.

View PDF (1.6 MB)

How To Calculate "Equivalent Length" of Fume Hood Duct

Illustration shows an example of a typical ductwork installation and the calculation to determine equivalent resistance in feet of straight duct.

View PDF (36.2 KB)

Labconco Blower Fan Performance Curves

Provides static pressure vs. air flow rate fan performance curves for Coated Steel Blowers, Fiberglass Blowers, and PVC Blowers.

View PDF (272.7 KB)

Labconco Capabilities Brochure

This brochure provides an overview of Labconco: our core values, philosophy, our products and our people. It includes photographs of installations of our equipment in laboratories around the United States.

View PDF (3.1 MB)

User's Manuals

Intelli-Sense Multi-Speed Blowers Manual

Coated Steel Models: 7061110, 7061111, 7061112, 7061113

Fiberglass Models: 7181810, 7181811, 7181812, 7181813

PVC Models: 7183410, 7183411, 7183412, 7183413

View PDF (2.1 MB)



Mick Thompson
Product Service Representative
Mick Thompson

Contact

Recent Articles


Infographic: How to Select a Fume Hood Blower

Select a blower that's designed and manufactured for superior performance and long life when subjected to chemical atmospheres. Blowers are available in sizes that can handle airflow as low as 250 CFM, to blowers that can handle airflow as high as 3500 CFM... 

Read more

A well-engineered success story: KU's expansion project

LEEP2's laboratories feature a variety of state of the art laboratory equipment, including 34 Protector XStream High Efficiency Fume Hoods...

Read more

4 Reasons You Should Use a Remote Blower Instead of a Built-In Blower

A blower, or exhaust fan, is a very important part of a fume hood system. It is the component that moves air through the fume hood. Many people are under the impression that all fume hoods come with a built-in, or integral, blower. A built-in blower is mounted right above the fume hood. In that scenario, the blower pushes the contaminated air...

Read more

Adding Efficiency to Labs

Energy efficiency in a lab can be worth thousands of dollars of savings per year. Equipment such as a single fume hood can use the equivalent energy of three and a half single family homes per year...

Read more

Webinar: Managing Lab Air with Chemical Fume Hoods

For many laboratories, managing air quality through engineered controls is essential for worker safety and comfort...

Read more

Video: Intelli-Sense Multi-Speed Blower saves energy

If you don't use your fume hood in shifts, 24/7, you're probably overspending on lab energy bills...

Read more