HomeProductsParts & AccessoriesDry Evaporator, Concentrator & Cold Trap AccessoriesRapidVap Glassware and Accessories

RapidVap Glassware and Accessories

Select accessories, such as glassware tubes, that are unique to RapidVap Vacuum and N2 Evaporation Systems. RapidVap Tubes are made of borosilicate ground glass that offer better fit and heat transfer for faster evaporation rates. RapidVap Tubes with stems are designed for use with Cool-Zone timed end point determinations. To minimize evaporation time, the tube with the correct end point stem should be used. Flat-Bottom tubes are for use in applications when the samples are taken to dryness. Tubes are available sold individually and in packages of eight.

Products & Model Lines

100 ml Pear-Shaped Flask

 100 ml Pear-Shaped Flask

Catalog Number: 7551600

Price: $71.00

  • Applicable Products: CentriVap Concentrators

Trapping Valve for RapidVap Vacuum Evaporation Systems

 7348000 RapidVap Trapping Valve

Catalog Number: 7348000

Price: $1,200.00

  • Applicable Products: CentriVap Cold Traps, RapidVap Vacuum Evaporation Systems