Search

PCR Enclosures

These enclosures are specially designed for use with polymerase chain reaction experiments.

Non-Ventilated PCR Enclosure on Base Stand
Filtered PCR Enclosure with model
Purifier Filtered PCR Enclosures

Purifier Filtered PCR Enclosures are specialized vertical laminar flow clean benches that provide a controlled environment in which to perform polymerase chain reaction experiments.

Non-Ventilated PCR Enclosure
Purifier Non-Ventilated PCR Enclosures

The Purifier Non-Ventilated PCR Enclosures, provide a circulation-free work area designed to reduce cross contamination during polymerase chain reaction experiments.

PCR Enclosures minimize risk of sample cross contamination during polymerase chain reaction experiments.

Resources

lock Login or register to download resources

Brochures

Purifier Safety Enclosures, Clean Benches & Non-Ventilated Enclosures Catalog

Contains information on Purifier Class I and HEPA-Filtered Enclosures, Purifier Horizontal and Vertical Clean Benches, Purifier Filtered PCR Enclosures, and Purifier Non-Ventilated PCR and Tissue Culture Enclosures.

View PDF (2.5 MB)

Labconco Capabilities Brochure

This brochure provides an overview of Labconco: our core values, philosophy, our products and our people. It includes photographs of installations of our equipment in laboratories around the United States.

View PDF (6.2 MB)

En Español

Spanish-Language Purifier Enclosures, Clean Benches and XPert Balance Enclosures Catalog

Gabinetes Purifier Clase I, Cabinas de Flujo Laminar y Gabinetes para Balanzas

This Spanish-language brochure contains an overview, specifications and ordering information on Purifier Class I and HEPA Filtered Enclosures, Purifier Clean Benches and XPert Filtered Balance Systems. Ordering information on accessories is also included.

View PDF (6.1 MB)



Recent Articles

Laminar flow in the laboratory: What you need to know

While laminar flow helps to reduce turbulence, turbulent flow encourages it by creating unintentional swirls of air that place particles randomly on surfaces within an enclosure...

The good, the bad and the ugly of UV light usage in a Class II BSC

Many researchers swear by the use of their UV lamp and would never consider owning or buying an enclosure without one. Others believe UV lamps provide a false sense of security...