Search

Glove Boxes and Gas Purifiers

Labconco’s Glove Boxes are designed to provide a controlled environment that prevents the leakage of materials inside the containment enclosure into the external environment as well as prevents the penetration of substances from the external environment into the enclosure.

Ideal for a wide range of industries including pharmaceutical research, material sciences, chemistry, and manufacturing.

Controlled Atmosphere
Our ISO 10648-2 containment enclosures – leak environment HEPA Filtered ISO 14644-1: hazardous materials airborne particulates & nanoparticles

Labconco manufactures three types of glove boxes to meet your specific needs:

  • Controlled Atmosphere Glove Boxes: perfect for creating unique atmospheric environments or working with materials sensitive to oxygen or moisture
  • Filtered Glove Boxes: featuring HEPA or ULPA filtered inlet and outlet air to provide a physical barrier between personnel and hazardous materials, establishing a clean room environment
  • Combination Glove Boxes: customer who need to establish a controlled atmospheric environment and work with hazardous materials. Our unique combination glove box offeres the same performance of our CA glove box and Filtered glove box – best of both worlds

The AtmosPure Re-Gen Gas Purifier
produces an ultrapure inert atmosphere for materials sensitive to moisture and/or oxygen by circulating an inert gas and removing oxygen and moisture inside the box

By producing an ultrapure inert atmosphere, our gas purifier is designed to circulate inert gas and remove oxygen and moisture inside the glove box, allowing you to handle materials sensitive to moisture and/or oxygen without compromising their integrity.

Experience the best in class containment with Labconco's Glove Boxes and Gas Purifiers.

Vacuum Pumps

Parts & Accessories

Downloadable Citation Library

Glove Boxes and Gas Purifiers

Use our Product Selection Tools

Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.

Controlled Atmosphere Glove Boxes

Protector and Precise Controlled Atmosphere Glove Boxes provide a leak-tight inert environment for work with contamination-sensitive materials.

Filtered Glove Boxes

These ventilated glove boxes feature inlet and outlet HEPA or ULPA filtration for particulate containment and user protection from hazardous materials.

Combination Glove Boxes

Protector Combination Glove Boxes have the capability to function as either a filtered box or controlled atmosphere box.

AtmosPure Re-Gen Gas Purifiers

Compatible with any Controlled Atmosphere Glove Box, the AtmosPure produces an ultrapure inert atmosphere for materials sensitive to moisture and/or oxygen. 

Connecting Gas and Vacuum to a Glove Box

This instructional video shows how to connect gas and vacuum to a Labconco Glove Box with Auto Pressure Controller. Contact Labconco with additional questions not addressed in this video.

Literature & Resources

  • Brochures

    • Protector Glove Boxes Catalog

      Provides an overview, features and benefits, specifications, ordering information and dimensional data on Protector Filtered Glove Boxes, Protector Controlled Atmosphere Glove Boxes, Protector Combination Glove Boxes and AtmosPure Re-Gen Gas Purifiers. Accessories and Base Stands are also described.

      View Files

    • Glove Box Automatic Pressure Control Quick Start Guide

      For complete instructions on setting up and using your glove box, please refer to the user guide. This guide is only intended as a quick introduction to the automatic pressure control module.

      View Files

  • Technical Manuals

    • Technical Service Manual For Precise HEPA-Filtered Glove Boxes

       

       For Precise HEPA-Filtered Glove Boxes 5220200, 5220220, 5220221, 5220230, 5220231. 

      View Files

    • Technical Service Manual Precise Controlled Atmosphere Glove Boxes and Precise® Basic Glove Boxes

      For Precise Controlled Atmosphere Glove Boxes and Precise Basic Glove Boxes
      Controlled Atmosphere Models 5220100, 5220120, 5220121, 5220130, 5220131
      Basic Models 5220000, 5220020, 5220021, 5220030, 5220031

      View Files

  • CAD Drawings

    • XPert Weigh Boxes CAD

      View Files

    • XPert Weigh Boxes SketchUp 3D CAD

      In order to view 3D CAD Drawings, download and install the Google Sketchup Viewer from sketchup.google.com The application will prompt you through the installation process.

      View Files

  • Application Notes

    • How It Works: High Containment at Low Cost

      Lab Manager, September 2007 article describes why the Precise Glove Box makes sense for laboratories with a tight budget.

      View Files

  • Safety Data Sheets

    • Activated Carbon Radioisotope SDS

      Safety Data Sheet for Activated Carbon Filters used in Paramount Ductless Enclosures, Protector and Precise Glove Boxes, and Trap Inserts for CentriVap Concentrators, RapidVap Evaporation Systems, and Protector and Precise Glove Boxes.

      View Files