Glove Boxes and Gas Purifiers
Labconco’s Glove Boxes are designed to provide a controlled environment that prevents the leakage of materials inside the containment enclosure into the external environment as well as prevents the penetration of substances from the external environment into the enclosure.
Ideal for a wide range of industries including pharmaceutical research, material sciences, chemistry, and manufacturing.
Controlled Atmosphere
Our ISO 10648-2 containment enclosures – leak environment
HEPA Filtered ISO 14644-1: hazardous materials airborne particulates & nanoparticles
Labconco manufactures three types of glove boxes to meet your specific needs:
- Controlled Atmosphere Glove Boxes: perfect for creating unique atmospheric environments or working with materials sensitive to oxygen or moisture
- Filtered Glove Boxes: featuring HEPA or ULPA filtered inlet and outlet air to provide a physical barrier between personnel and hazardous materials, establishing a clean room environment
- Combination Glove Boxes: customer who need to establish a controlled atmospheric environment and work with hazardous materials. Our unique combination glove box offeres the same performance of our CA glove box and Filtered glove box – best of both worlds
The AtmosPure Re-Gen Gas Purifier
produces an ultrapure inert atmosphere for materials sensitive to moisture and/or oxygen by circulating an inert gas and removing oxygen and moisture inside the box
By producing an ultrapure inert atmosphere, our gas purifier is designed to circulate inert gas and remove oxygen and moisture inside the glove box, allowing you to handle materials sensitive to moisture and/or oxygen without compromising their integrity.
Experience the best in class containment with Labconco's Glove Boxes and Gas Purifiers.