Search

Laboratory Glassware Washers

Labconco's laboratory glassware washers offer specialized features that cater to the unique demands of laboratory glassware cleaning, providing superior cleaning and convenience. The vibrant 5-inch touchscreen display of the CleanWorks™ Operating System provides intuitive controls to create and save up to 200 customizable wash programs, making our lab washers efficient for all users. Currently, we offer three types of glassware washers:

  • SteamScrubber Glassware Washers for general glassware
  • FlaskScrubber Glassware Washers for narrow-neck glassware
  • FlaskScrubber Vantage Series Glassware Washers with advanced features for contamination-sensitive research or manufacturing

With our glassware washers, you can trust that your glassware will be cleaned consistently every time. If you require an automatic glassware washer for your laboratory, Labconco has you covered.

Parts & Accessories

 

Undercounter FlaskScrubber Glassware Washer, with Scientist Using Touch Screen

Use our Product Selection Tools

Glassware Washer Selection Tools

These tools will make quick work of your laboratory glassware washer decisions.

Labconco FlaskScrubber and SteamScrubber Lab Glassware Washers

Newly redesigned Labconco FlaskScrubber and SteamScrubber glassware washers are more versatile than ever, and feature the powerful CleanWorks Operating System. Unique features make them powerful enough to clean up after your most challenging lab applications, with rich data capabilities for even the most rigorous analytical labs.

Literature & Resources

  • Brochures

    • Labconco Capabilities Brochure

      This brochure provides an overview of Labconco: our core values, philosophy, our products and our people. It includes photographs of installations of our equipment in laboratories around the United States.

      View Files

    • FlaskScrubber & SteamScrubber Laboratory Glassware Washers Catalog

      Contains selection guide, features and benefits and specifications for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Laboratory Glassware Washers as well as accessories and companion products.

      View Files

    • FlaskScrubber & SteamScrubber. Laborglas-Spülmaschine

      Enthält Auswahlhilfe, Funktionen und Vorteile und Spezifikationen für Laborglasspüler der Serien SteamScrubber, FlaskScrubber und FlaskScrubber Vantage sowie Zubehör und Begleitprodukte.

      View Files

  • User's Manuals

    • Glassware Washer Quick Start Installation Guide

      Installation Guide for glassware washers

      View Files

    • FlaskScrubber Vantage Series Glassware Washers Manual

      For FlaskScrubber Vantage Series Glassware Washers manufactured November 2020 and later. Part numbers include: 422101010 and 422101013.

      View Files

    • SteamScrubber and FlaskScrubber Glassware Washers Manual

      For SteamScrubber and FlaskScrubber Glassware Washers manufactured November 2020 and later. Part numbers included: 4010010xx, 4011010xx, 4020010xx, 4021010xx, 4110010xx, 4111010xx, 4120010xx, and 4121010xx series.

      View Files

  • En Español

    • Lavadoras de recipientes de vidrio de laboratorio FlaskScrubber y SteamScrubber

      Contiene una guía de selección, características, ventajas y especificaciones para las lavadoras de cristalería de laboratorio SteamScrubber, FlaskScrubber y FlaskScrubber Vantage Series, así como accesorios y productos complementarios.

      View Files

  • White Papers

    • Hand Washing Laboratory Glassware Study

      Provides the results of a Labconco study to determine the quantity of water used to hand wash laboratory glassware. People often assume that hand washing laboratory glassware is more economical than using an automated machine. This study seeks to disprove that assumption.

      View Files

    • Lab Productivity and Optimization

      View Files

    • Top 5 glassware washing accessories for a successful laboratory

      View Files

  • Technical Manuals

    • SteamScrubber, FlaskScrubber, FlaskScrubber Vantage, & Glassware Washer Technical Manual

      View Files

  • 3-Part Specs

    • FlaskScrubber and SteamScrubber Glassware Washers Specifications

      View Files

    • Flaskscrubber Vantage Series Glassware Washers Specifications

      View Files

  • CAD Drawings

    • FlaskScrubber Vantage Series Glassware Washer with Viewing Window

      View Files

  • Application Notes

    • Detergent Residue Test Using a pH Meter, pH Indicator, or Test Kit

      Test procedures are suitable for detecting detergent residues resulting from improper rinsing and can be used to meet laboratory accreditation guidelines and questionnaires such as the College of American Pathologist program of state water lab accreditation programs. 

      View Files

    • Inhibitory Residue Reports for LabSolutions Powder and Liquid Detergents

      View Files

  • Safety Data Sheets

    • LabSolutions Liquid Detergent SDS

      Safety Data Sheet for LabSolutions Low-Foaming Liquid Detergent.

      View Files

    • LabSolutions Neutralizing Acid Rinse SDS

      Safety Data Sheet for LabSolutions Neutralizing Acid Rinse.

      View Files

    • LabSolutions Powder Detergent SDS

      Safety Data Sheet for LabSolutions Non-Foaming Powder Detergent.

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for FlaskScrubber Vantage Series Glassware Washers

      For validation of predetermined FlaskScrubber Vantage Series Glassware Washer specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used washers. For models manufactured October 2020 and later.

      View Files

    • Installation Qualification/Operation Qualification for ScrubAir Pipette Washer/Dryer

      For validation of predetermined ScrubAir Pipette Washer/Dryer specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used washers.

      View Files

    • Installation Qualification/Operation Qualification for SteamScrubber and FlaskScrubber Glassware Washers

      For validation of predetermined SteamScrubber and FlaskScrubber Glassware Washer specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used washer Systems. For models manufactured October 2020 and later.

      View Files

  • Declarations of Conformity

    • CE Declaration of Conformity - Glassware Washers

      For 4400xxx Series and 45780xx Series SteamScrubber Glassware Washers and 4420xxx Series and 45781xx Series FlaskScrubber and FlaskScrubber Vantage Series Glassware Washers

      View Files

    • CE Declaration of Conformity - Glassware Washers

      Declaration of Conformity for SteamScrubber, FlaskScrubber, and FlaskScrubber Vantage Glassware Washers manufactured November 2020 to present with nine-digit part numbers. 

      View Files

    • CE Declaration of Conformity - ScrubAir Pipette Washer/Dryer

      For ScrubAir Pipette Washer/Dryer

      View Files

  • Software & Apps

    • CleanWorks OS Software

      This is the CleanWorks application software for your FlaskScrubber or SteamScrubber Glassware Washer's touchscreen Android interface. The .zip file includes installation instructions. Extract the files in order to install. 

      View Files

Accessories

LabSolutions Group

Glassware Washer Parts & Accessories

Numerous accessories and consumables are available to complete and customize your Labconco Glassware Washer.