HomeProductsGlassware Washers

Glassware Washers

Products & Model Lines

ScrubAir Pipette Washer/Dryers

 ScrubAir with model 1200

The ScrubAir Pipette Washer/Dryer saves 98% on water and takes 85% less time to use.

12 items

FlaskScrubber Glassware Washers

 FlaskScrubber Glassware Washers

Designed to hold narrow-neck glassware such as volumetric and Erlenmeyer flasks. Include a lower rack with 36 spindles and can be configured with specialized inserts to wash pipettes.

12 items

FlaskScrubber Vantage Series Glassware Washers

 FlaskScrubber Vantage Series Glassware Washers

These laboratory glassware washers include a lower spindle rack and specialized features for contamination-sensitive research.

SteamScrubber Glassware Washers

 SteamScrubber Glassware Washers

Designed primarily to hold general labware such as beakers, utensils, test tubes, Petri dishes and BOD bottles. Upper and lower open racks accommodate a variety of optional inserts.

12 items