HomeProductsGlassware Washers & Water Purification Systems

Glassware Washers & Water Purification Systems

Labconco laboratory glassware washers have specialized features to meet the laboratory’s demand for superior cleaning and convenience. SteamScrubber Glassware Washers have top and bottom racks that accommodate accessory inserts for a wide variety of glassware shapes and sizes, primarily beakers and other wide-mouth glassware. FlaskScrubber Glassware Washers have a spindle rack that holds up to 36 pieces of primarily narrow-necked glassware such as volumetric flasks. SteamScrubber 33 and FlaskScrubber 33 Glassware Washers have lower heights to fit underneath ADA height counters. FlaskScrubber Vantage Series Glassware Washers have additional monitoring and control features beneficial to contamination-sensitive research.

 
WaterPro Water Purification Systems provide point-of-use pure water for the laboratory. Systems offered include reverse osmosis systems and polishing stations. Technologies used include carbon filtration, deionization, organic adsorption, ultrafiltration, ultraviolet exposure and microporous filtration. Type I, Low TOC, and pyrogen-free are the types of pure water produced by the WaterPro water polishing stations.
Narrow results
Categories
Glassware Washers

Glassware Washers

Labconco laboratory glassware washers have specialized features to meet the laboratory’s demand for superior cleaning and convenience. Undercounter and freestanding models are available. 

See Details

Water Purification Systems

Water Purification Systems

These point-of-use pure water systems include reverse osmosis systems and polishing stations.

See Details