Search

General Chemistry Fume Hoods

Versatile high performance fume hood options for your laboratory's general chemistry applications.

Watch the Videos play_circle_filled
5 ft XStream with model 500

Labconco's high performance general chemistry laboratory hoods protect the user from harmful or toxic fumes or vapors generated from a broad range of applications. Containment-enhancing features allow them to operate at lower face velocities than traditional hoods while being energy-efficient and protecting the operator.

Since less room air is exhausted, energy is conserved.

  • High Efficiency Fume Hood Airflow Demonstrations

    See airflow demonstrations using smoke to show some of the innovative and highly effective features that make the Protector XStream® the most effective containing fume hood. Watch the airfoil sill, upper dilution air supply, sash handle and sash track direct air into the fume hood's baffles without causing dangerous, containment disrupting turbulence.

  • Webinar on Managing Lab Air with Chemical Fume Hoods

    For many laboratories, managing air quality through engineered controls is essential for worker safety and comfort. However, with numerous options available for fume extraction and air purification, deciding on an engineered solution that best suits your lab’s current and future needs is not always straightforward. 

  • Basic Fume Hood Airflow and Operation

    Learn about the airflow and operation of a Labconco fume hood, including
    proper work procedures and detailed information on the movement of air in
    and around the hood.
  • Fume Hood Installation

    Learn about the proper installation of a Labconco fume hood, including
    product inspection, removal from packaging, set up and service fixture and
    electrical connections.
  • Fume Hood Safety: Dos and DON'Ts

    Don't be like Scooter! Learn how to safely and responsibly use your laboratory fume hood!

Resources

lock Login or register to download resources

Brochures

Protector XStream, Premier and XL Laboratory Fume Hoods Brochure

This brochure contains descriptions, dimensional data and ordering information on Protector XStream, Premier and XL Laboratory Fume Hoods and SpillStopper Work Surfaces. Optional features including the Intelli-Sense Automatic Sash Position System, Chain and Sprocket, and Auto-Return Sash Systems are described. Standards related to hoods are also provided.

View PDF (4.1 MB)

Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog

Catalog provides ordering information on Protector Acid, Solvent, Standard and Vacuum Pump Storage Cabinets; SpillStopper and Flat Work Surfaces; and fume hood accessories including service fixture kits, electrical receptacle kits, airflow monitors, ceiling enclosures, distillation grids and Snuffer Fire Extinguishers. This is Labconco literature code 2-61.

View PDF (2.8 MB)

How To Select The Right Laboratory Hood System

Industry service publication which provides helpful information on choosing the right enclosure for your application. Types of hoods, airflow designs, hood characteristics, performance considerations, ventilation system components and accessories are discussed.

View PDF (2.0 MB)

Labconco Capabilities Brochure

This brochure provides an overview of Labconco: our core values, philosophy, our products and our people. It includes photographs of installations of our equipment in laboratories around the United States.

View PDF (6.2 MB)

Selection Guide for Fume Hoods and Ventilation Systems for Science Education

This 8 page brochure provides checklists for science educators to determine the right enclosure for the classroom laboratory.

View PDF (845.1 KB)

User's Manuals

Protector XL Laboratory Hoods Manual

For catalog numbers: 1110, 1111, 1112, 1113, 1114, 1115, 1116, 1117 and 1118 series.

View PDF (2.8 MB)

Intelli-Sash User Instruction Manual

Instruction for the use of the Intelli-Sash Automoatic Sash Position system available on Protector Fume Hoods.

View PDF (453.0 KB)



Recent Articles

Zero Net Energy Labs: Sustainability for Laboratory Science

ZNE labs certainly get the gold star when it comes to energy initiatives (or Platinum, if we're talking about LEED). The equipment choices and design techniques that allow labs to attain this ZNE rating are well thought out and require an environmental commitment at every step...

What is ASHRAE 110-2016?

An updated ASHRAE 110 was approved in April 2016, replacing the previous version from 1995. The latest version includes changes regarding the mannequin height and data collection. The test procedure itself was modified based on committee experience and to clarify statements from the 1995 edition, such as the breathing zone height...

Infographic: Fume Hood Operation DO's & DON'Ts

Keeping you safe in your laboratory is what we think about every day, so we developed this infographic along with Lab Manager Magazine to help you work safely in your laboratory's fume hoods...

A well-engineered success story: KU's expansion project

LEEP2's laboratories feature a variety of state of the art laboratory equipment, including 34 Protector XStream High Efficiency Fume Hoods...