Search

Fume Hoods & Enclosures

Discover the perfect laboratory fume hood solution for your unique needs from Labconco, one of the world's leading fume hood manufacturers. We offer an extensive range of chemical fume hoods to support diverse applications:

  • Chemical fume hoods: Safeguard your laboratory environment with unsurpassed chemical containment features
  • Ductless fume hoods: Offering flexibility, efficiency, and exceptional air filtration capabilities
  • Floor-mounted fume hoods: Combine optimal ventilation with a spacious interior for your application
  • Special Application Fume Hoods: PVC and stainless steel hoods for use with perchloric acid, acid digestion, and radioisotopes. Or ask about custom chemical containment solutions

We understand that selecting the right laboratory fume hood can be a complex process. To assist you in making an informed decision, we provide an informative article titled "How to Select the Correct Fume Hood for Your Applications." This resource will guide you through the selection process and ensure you find the ideal fume hood solution.


With Labconco, you can trust that our lab fume hoods exceed the highest standards of safety, efficiency, and reliability. Our expertise as a fume hood manufacturer ensures that we deliver solutions tailored to your specific needs. Experience the Labconco difference and discover the perfect laboratory fume hood solution for your applications.

SEE OUR GREEN INITIATIVES

Fume Hoods & Enclosures

Use our Product Selection Tools

Fume Hood Configurator

Quickly find the right fume hood and all the components needed to make a complete system.

Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.

Chemical Fume Hoods

Versatile high performance fume hood options for your laboratory's general chemistry applications. 

Educational Hoods & Enclosures

Full-view hoods allow high visibility for classrooms and laboratory demonstrations. 

Filtered Fume Hoods

Fully-featured hoods that require no ducting. Comprehensive filters contain acids, bases and solvents. 

Floor-Mounted Fume Hoods

Floor-mounted chemical fume hoods allow the user to place large items into the hood at floor level.

Special Application Fume Hoods

PVC and stainless steel hoods for use with perchloric acid, acid digestion, and radioisotopes. 

Light Duty Fume Hoods & Enclosures

Minimal use ventilated enclosures for steam, heat and light vapors. 

Labconco Fume Hood Airflow Demonstration

Labconco Protector Fume Hoods include the XStream, the most energy-efficient ducted fume hood design, as well as other high performance ducted fume hoods in our Premier and XL lines. This video demonstrates the airflow and safety features of all our Protector Fume Hood models. 

Literature & Resources

  • Brochures

    • Protector Laboratory Fume Hoods Brochure – XStream, Premier and XL

      This brochure contains descriptions, dimensional data and ordering information on Protector XStream, Premier and XL Laboratory Fume Hoods and SpillStopper Work Surfaces. Optional features including the Intelli-Sense Automatic Sash Position System, Chain and Sprocket, and Auto-Return Sash Systems are described. Standards related to hoods are also provided.

      View Files

    • Educational Fume Hoods & Enclosures Catalog

      This catalog contains ordering information and dimensional data on Protector ClassMate Laboratory Hoods, Basic Laboratory Hoods, Fiberglass 30 Laboratory Hoods, Protector XVS Ventilation Stations, Protector Demonstration Hoods, FilterMate Portable Exhausters and Canopy Hoods. The catalog also provides ordering information on work surfaces and accessories for these ventilation products. This is Labconco literature code 2-88.

      View Files

    • Protector Echo and Airo Filtered Fume Hoods Brochure

      This brochure provides an overview, features & benefits, specifications, ordering information, dimensional data and accessory ordering information on the Protector Echo and Airo Filtered Fume Hoods.

      View Files

    • Labconco Capabilities Brochure

      This brochure provides an overview of Labconco: our core values, philosophy, our products and our people. It includes photographs of installations of our equipment in laboratories around the United States.

      View Files

    • French-Language Protector Laboratory Fume Hoods Brochure

      This French-language brochure contains descriptions, dimensional data and ordering information on Protector XStream, Premier and XL Laboratory Fume Hoods and SpillStopper Work Surfaces. Optional features including the Intelli-Sense Automatic Sash Position System, Chain and Sprocket, and Auto-Return Sash Systems are described. Standards related to hoods are also provided. En français.

      View Files

    • Spanish-Language Protector Echo and Airo Filtered Fume Hoods Brochure

      This Spanish-language brochure provides an overview, features & benefits, specifications, ordering information, dimensional data and accessory ordering information on the Protector Echo and Airo Filtered Fume Hoods. En français.

      View Files

  • User's Manuals

    • Fume Hood Quick Start Installation Guide

      Installation guilde for fume hoods

      View Files

    • Guardian 1000 Digital Airflow Monitor Installation Guide

      Outlines installation and calibration procedures for Guardian 1000 Digital Airflow Monitor models 3908800, 3908801, 3908802 and 3908803.

      View Files

    • Intelli-Sash User Instruction Manual

      Instruction for the use of the Intelli-Sash Automoatic Sash Position system available on Protector Fume Hoods.

      View Files

  • En Español

    • Protector XL Hottes aspirantes montées au sol

      Este folleto cubre las especificaciones, la información sobre pedidos y las dimensiones de las campanas Protector de piso.

      View Files

  • White Papers

    • Protector XStream Fume Hood White Paper

      This 8-page white paper describes the development of the Labconco Protector XStream High Performance Laboratory Fume Hood.

      View Files

    • Protector XStream Hood Third Party Test Results

      This AccuTec Services, Inc. report shows that the Protector XStream Hood was tested beyond the SEFA-1† standards. With a face velocity of 40 fpm and sash completely open, the Protector XStream was subjected to 50 fpm cross drafts, NIH† protocol, and tracer gas measurements in the chest of a mannequin. In each scenario, the Protector XStream allowed 0.00 ppm average level of tracer gas outside the fume hood.

      View Files

    • Perchloric Acid Fume Hood Mechanical Systems

      This paper describes fume system design components, safe practices and decontamination procedures related to perchloric acid use.

      View Files

  • CAD Drawings

    • Fiberglass 30 CAD Drawing

      View Files

    • 4' Protector PVC Acid Digestion Laboratory Hood

      View Files

    • 4' Protector PVC Perchloric Acid Laboratory Hood

      View Files

    • 5' Protector PVC Acid Digestion Laboratory Hood - 141510002

      View Files

  • Revit

  • Declarations of Conformity

    • CE Declaration of Conformity - Protector HOPEC Hoods

      For 9730xxx Series Protector HOPEC Laboratory Hoods

      View Files