Search

FreeZone Freeze Dryers

Designed to handle the lyophilization needs of research and pilot plant laboratories, FreeZone Freeze Dryers include a large touch screen display. The Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system.

Watch the Videos play_circle_filled
FreeZone freeze dryers group, laboratory freeze dryers, lyophilizers 2017

FreeZone Freeze Dryers are designed to handle the lyophilization needs of research and pilot plant laboratories. All models include a large touch screen display. The Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system. End-Zone alerts users when a sample has reached the set end point.

Benchtop and mobile console models are offered. Collectors that reach -50° C are available with capacities from 2.5 to 18 liters. Freeze Dryers with collector capacities that reach -84° C are ideal for freeze drying samples with low eutectic temperatures including ones containing acetonitrile. FreeZone 4.5 Liter Freeze Dryers also have capacities that reach -105° C, which are suitable for samples containing dilute methanol and ethanol. All sizes are available with PTFE-coated collectors that can withstand corrosive compounds.

  • Gail's Story Changed the Way We Think About Lab Freeze Drying

    When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized. 
  • Programming your FreeZone Freeze Dryer with Lyo-Works OS

    The Lyo-Works Operating System makes freeze drying easy. The large, full color touchscreen display offers clear, intuitive interactions. Learn to use these features that help you get the lyophilization results you want every time.

  • How to Choose the Right Freeze Dryer (LINDA the Lab Manager)

    Linda knows what features to look for when buying or replacing your laboratory's freeze dryer. Find out more in this new Lab Manager video.

  • Labconco Vacuum Pump Setup

    Video describing the process of preparing a vacuum pump for installation and use with a Labconco FreeZone Freeze Dry System. Explains how to add oil, install exhaust filter, and more.

  • Preparing Pre-freeze Samples in Flasks for Lyophilization

    Here are some simple tips to get the best results when freeze drying. These tips can also help you avoid breaking glassware, and help you select the best method of freeze dry preparation.

  • Aseptic Adapter Usage and Overview

    Valved flask adapter to maintain aseptic conditions when freeze drying. Used with Labconco Fast Freeze Flasks 120mls up to 2000mls and Mini Stoppering Chamber. These adapters allow the user to fill a freeze dry flask under sterile conditions prior to lyophilization. After filling the flask, the valve is closed off isolating the contents for transportation to the freeze dryer. Once the flask is attached to the freeze dryer and a vacuum is pulled, open the flask to vacuum using the adapters valve. After freeze drying, close the valve and transport the samples back to the biosafety cabinet to open.

  • Troubleshooting Vacuum Leaks in Labconco Lyophilizers

    Learn to troublesoot vacuum leaks in Labconco FreeZone Freeze Dry Systems

Resources

lock Login or register to download resources

Brochures

FreeZone Freeze Dryers Catalog

Contains a selection guide, features and benefits, specifications and ordering information on the complete line of FreeZone Freeze Dry Systems, with collector capacities from 1 to 18 liters; FreeZone Legacy Triad Systems; FreeZone Stoppering Tray Dryers; FreeZone Bulk Tray Dryers; drying accessories; glassware and rotary vane vacuum pumps.

View PDF (5.5 MB)

A Guide to Freeze Drying for the Laboratory

Industry service publication which provides background information on the principles of freeze drying.

View PDF (363.9 KB)

User's Manuals

FreeZone Benchtop Freeze Dryers Manual

For catalog numbers in the following series: 70020xxxx, 71020xxxx, 70040xxxx, 71040xxxx, 72040xxxx, and 70080xxxx. These are 2.5L -50° C and -84° C, 4.5L -50° C, -84° C and -105° C, and 8L -50° C FreeZone Benchtop Freeze Dryers with Lyo-Works™ OS manufactured in August 2017 or later.

View PDF (3.1 MB)

FreeZone Console Freeze Dryers Manual

For catalog numbers in the following series: 70061xxxx, 71061xxxx, 70121xxxx, 71121xxxx, 70181xxxx, 70062xxxx, 71062xxxx, 70122xxxx, 71122xxxx, and 70182xxxx. These are 6L -50° C and -84° C, 12L -50° C and -84° C, and 18L -50° C FreeZone Console Freeze Dryers with Lyo-Works™ OS and FreeZone Console Freeze Dryers with Stoppering Tray Dryer and Lyo-Works™ OS manufactured in August 2017 or later.

View PDF (3.3 MB)

FreeZone Bulk Tray Dryers Manual

For 780601xxx series catalog numbers. These are FreeZone Bulk Tray Dryers manufactured in August 2017 or later.

View PDF (1.7 MB)

FreeZone Freeze Dryer Installation Guide

The installation guide for FreeZone Freeze Dryers manufactured August 2017 or later.

View PDF (615.6 KB)

FreeZone Freeze Dryer Installation Guide (French)

The installation guide in French for FreeZone Freeze Dryers manufactured August 2017 or later.

Le guide d'installation pour les FreeZone Freeze Dryers manufacturés en août 2017 ou ultérieurement.

View PDF (654.9 KB)

FreeZone Freeze Dryer Installation Guide (German)

The installation guide in German for FreeZone Freeze Dryers manufactured August 2017 or later.

View PDF (1.3 MB)

FreeZone Freeze Dryer Installation Guide (Italian)

The installation guide in Italian for FreeZone Freeze Dryers manufactured August 2017 or later.
 
Guida rapida all'installazione dei liofilizzatori FreeZone, data di produzione da Agosto 2017.

View PDF (1.3 MB)

FreeZone Freeze Dryer Installation Guide (Spanish)

The installation guide in Spanish for FreeZone Freeze Dryers manufactured August 2017 or later.

Guía de Instalación para FreeZone Freeze Dryers fabricadas en Agosto del 2017 en adelante.

View PDF (1.3 MB)



Recent Articles

Special considerations for freeze drying with DMSO

When lyophilizing samples containing DMSO there are a few things that need to be taken into consideration... 

Video: How to program FreeZone Freeze Dryers with Lyo-Works OS

This video shows how easy programming a freeze dryer can be and how to set up mobile alerts to monitor the process. 

Video: How to Choose the Right Freeze Dryer

If your freeze dryer has been ruining samples, breaking down, or just generally requires a lot of baby-sitting, it may be time to look into updating it. Our “Linda the Lab Manager: How to Choose the Right Freeze Dryer” video will guide you to the right choice.

How to determine end point during laboratory lyophilization

Because the presence of vapor molecules within the flask raises the vacuum level, the vacuum level inside of a flask that is undergoing lyophilization will be higher than the system’s vacuum level.