Search

Discontinued Freeze Dry Systems

These products have been discontinued

FreeZone Freeze Dry Systems are designed to handle the lyophilization needs of research and pilot plant laboratories. Benchtop and mobile console models are offered, with collectors that reach as low as -105°C.

Watch the Videos play_circle_filled
Discontinued Freeze Dry Systems
No Image
FreeZone 1 Liter Benchtop Freeze Dry Systems
These products have been discontinued
No Image
FreeZone 4.5 Liter Benchtop Freeze Dry Systems
These products have been discontinued
No Image
FreeZone 4.5 Liter Console Freeze Dry Systems
These products have been discontinued
No Image
FreeZone 6 Liter Console Freeze Dry Systems
These products have been discontinued
No Image
FreeZone 12 Liter Console Freeze Dry Systems
These products have been discontinued
No Image
FreeZone Plus 12 Liter Cascade Freeze Dry Systems
These products have been discontinued
No Image
FreeZone 18 Liter Console Freeze Dry Systems
These products have been discontinued

FreeZone Freeze Dry Systems (also known as lyophilizers) are designed to handle the lyophilization needs of research and pilot plant laboratories. Benchtop and mobile console models are offered. Collectors that reach -50º C are available with capacities from 1 to 18 liters. Cascade systems in 2.5, 4.5, 6 and 12 liter collector capacities that reach -84º C are ideal for freeze drying samples with low eutectic temperatures including ones containing acetonitrile. Cascade systems in 4.5 liter collector capacities that reach -105° C are ideal for freeze drying samples with ultra low eutectic temperatures including ones containing dilute amounts of methanol or ethanol.

  • Gail's Story Changed the Way We Think About Lab Freeze Drying

    When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized. 
  • How to Choose the Right Freeze Dryer (LINDA the Lab Manager)

    Linda knows what features to look for when buying or replacing your laboratory's freeze dryer. Find out more in this new Lab Manager video.

  • Labconco Vacuum Pump Setup

    Video describing the process of preparing a vacuum pump for installation and use with a Labconco FreeZone Freeze Dry System. Explains how to add oil, install exhaust filter, and more.

  • Aseptic Adapter Usage and Overview

    Valved flask adapter to maintain aseptic conditions when freeze drying. Used with Labconco Fast Freeze Flasks 120mls up to 2000mls and Mini Stoppering Chamber. These adapters allow the user to fill a freeze dry flask under sterile conditions prior to lyophilization. After filling the flask, the valve is closed off isolating the contents for transportation to the freeze dryer. Once the flask is attached to the freeze dryer and a vacuum is pulled, open the flask to vacuum using the adapters valve. After freeze drying, close the valve and transport the samples back to the biosafety cabinet to open.

  • Troubleshooting Vacuum Leaks in Labconco Lyophilizers

    Learn to troublesoot vacuum leaks in Labconco FreeZone Freeze Dry Systems

Resources

lock Login or register to download resources

Brochures

FreeZone Freeze Dryers Catalog

Contains a selection guide, features and benefits, specifications and ordering information on the complete line of FreeZone Freeze Dry Systems, with collector capacities from 1 to 18 liters; FreeZone Legacy Triad Systems; FreeZone Stoppering Tray Dryers; FreeZone Bulk Tray Dryers; drying accessories; glassware and rotary vane vacuum pumps.

View PDF (5.5 MB)

A Guide to Freeze Drying for the Laboratory

Industry service publication which provides background information on the principles of freeze drying.

View PDF (363.9 KB)

En Español

Catalogos de Sistemas de Liofolización FreeZone

Contiene una guía de selección de liofolizadoras, caraterísticas y beneficios, especificaciones e información para ordenar de la línea completa de Sistemas de Liofolización FreeZone, con capacidades del colector de 1 a 18 litros; Sistemas Triad FreeZone ; FreeZone Stoppering Tray Dryers; FreeZone Bulk Tray Dryers; accesorios de secado; frascos de vidrio y bombas de vacío rotativas de paletas y accionamiento directo.

View PDF (2.3 MB)



Recent Articles

How to select lab vacuum pumps for high vapor-flow applications

First things first. The first criterion in selecting a pump is to make sure that you have one that produces vacuum in the most effective range for your application. Most evaporative applications in the lab are best served by diaphragm pumps. These can be made...

How long will it take to freeze dry my samples?

People in the lab often contact us with the question, “How long will it take to freeze dry my samples?” We wish we could give a definitive answer to this question, however the answer we have to give is: It depends. Given the numerous potential applications and conditions, the length of the freeze dry process will vary...

How to Freeze Dry the 6 Most Challenging Samples

Lyophilization, commonly known as freeze drying, is a technique often used in university and life science settings. During the freeze dry process, sublimation occurs as a result of a cycle of prefreezing, primary drying and secondary drying...

How to Properly Care for your Freeze Dryer

Want to know the secrets to getting the most use and years out of your freeze dryer? Let's break down application, usage and maintenance to maximize the life of your freeze dryer...