6-Port Manifold Installation
Labconco's FreeZone Triad Freeze Dryer
This video demonstrates how the FreeZone Triad Benchtop Freeze Dryer is designed to lyophilize the widest variety of sample types: from bulk items, vials and microplates on heated shelves to large samples in flasks.
Bladder Replacement for Stoppering Tray Dryer
Gail's Story Changed the Way We Think About Lab Freeze Drying
When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.
Email Configuration with 2-Factor Authentication in LyoWorks OS
End-Zone End Point Detection System-Set Up
Know as soon as your samples reach dryness. Set up your End-Zone™ End Point Detection System to alert you when the primary drying phase is complete for up to 5 samples in 600ml or larger flasks. This video shows how to install and operate the system.
How to Create a Program in LyoWorks OS
How to Service Freeze Dryer Sample Valves
Programming your FreeZone Freeze Dryer with Lyo-Works OS
The Lyo-Works Operating System makes freeze drying easy. The large, full color touchscreen display offers clear, intuitive interactions. Learn to use these features that help you get the lyophilization results you want every time.
How to Choose the Right Freeze Dryer (LINDA the Lab Manager)
Linda knows what features to look for when buying or replacing your laboratory's freeze dryer. Find out more in this new Lab Manager video.
How to Set Up Your Benchtop FreeZone Freeze Dryer
Follow these instructions to set up your new Benchtop FreeZone Freeze Dryer. The video includes instructions for installing a 4 or 8-port manifold or a 12 or 16-port chamber. Check for other videos and instruction manuals when installing other accessories.
How to Use Data Logging in LyoWorks OS
How to Set Up Your Console FreeZone Freeze Dryer
Take these steps to set up your new FreeZone Freeze Dryer Console. The video includes instructions for installing a multi-port manifold or a chamber with valve ports. A separate video shows how to install the benchtop version, and other videos and instruction manuals will help when installing other accessories.
Troubleshooting Vacuum Leaks in Labconco Lyophilizers
Learn to troublesoot vacuum leaks in Labconco FreeZone Freeze Dry Systems
Aseptic Adapter Usage and Overview
How to use a valved flask adapter to maintain aseptic conditions when freeze drying. Used with Labconco Fast Freeze Flasks 120mls up to 2000mls and Mini Stoppering Chamber.
FreeZone Stoppering Tray Dryer Set Up
This video will walk you through all the steps to make sure everything is connected correctly the first time.
Labconco Vacuum Pump Setup
Video describing the process of preparing a vacuum pump for installation and use with a Labconco FreeZone Freeze Dry System. Explains how to add oil, install exhaust filter, and more.
Preparing Pre-freeze Samples in Flasks for Lyophilization
Here are some simple tips to get the best results when freeze drying. These tips can also help you avoid breaking glassware, and help you select the best method of freeze dry preparation.