Search

Freeze Dryers

FreeZone Freeze Dryers are designed to handle the lyophilization needs of research and pilot plant laboratories. Benchtop and mobile console models are offered, with collectors that reach as low as -105°C.

Watch the Videos play_circle_filled
FreeZone freeze dry group, laboratory freeze dryer, lyophilizer 2000
FreeZone freeze dryers group, laboratory freeze dryers, lyophilizers 2017
FreeZone Freeze Dryers

Designed to handle the lyophilization needs of research and pilot plant laboratories, FreeZone Freeze Dryers include a large touch screen display. The Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system.

FreeZone Legacy Freeze Dryers

FreeZone Legacy Freeze Dryers are designed to handle the lyophilization needs of research and pilot plant laboratories. Benchtop models are offered, with collectors that reach -50° C.

FreeZone Triad Freeze Dryers

These freeze dryers are an all-in-one benchtop lyophilizer and stoppering tray dryer that cools to -85°C to freeze dry low eutectic point samples.

Dry Ice Benchtop Freeze Dryers, -75°C, -103°F

For occasional lyophilization needs, the Dry Ice Benchtop Freeze Dryer provides a simple, economical means of freeze drying.

Discontinued Freeze Dry Systems
Discontinued

FreeZone Freeze Dry Systems are designed to handle the lyophilization needs of research and pilot plant laboratories. Benchtop and mobile console models are offered, with collectors that reach as low as -105°C.

FreeZone Freeze Dryers are designed to handle the lyophilization needs of research and pilot plant laboratories. Benchtop and mobile console models are offered. Collectors that reach -50° C are available with capacities from 2.5 to 18 liters. Freeze Dryers with collector capacities that reach -84° C are ideal for freeze drying samples with low eutectic temperatures including ones containing acetonitrile. A 4.5 liter freeze dryer that reaches -105° C is available, which is suitable for samples containing dilute methanol and ethanol.

  • Gail's Story Changed the Way We Think About Lab Freeze Drying

    When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized. 
  • Programming your FreeZone Freeze Dryer with Lyo-Works OS

    The Lyo-Works Operating System makes freeze drying easy. The large, full color touchscreen display offers clear, intuitive interactions. Learn to use these features that help you get the lyophilization results you want every time.

  • How to Choose the Right Freeze Dryer (LINDA the Lab Manager)

    Linda knows what features to look for when buying or replacing your laboratory's freeze dryer. Find out more in this new Lab Manager video.

  • Labconco Vacuum Pump Setup

    Video describing the process of preparing a vacuum pump for installation and use with a Labconco FreeZone Freeze Dry System. Explains how to add oil, install exhaust filter, and more.

  • Preparing Pre-freeze Samples in Flasks for Lyophilization

    Here are some simple tips to get the best results when freeze drying. These tips can also help you avoid breaking glassware, and help you select the best method of freeze dry preparation.

  • Programming the Labconco FreeZone Stoppering Tray Dryer

    Setting up and programming the FreeZone Stoppering Tray Dryer (manufactured before July 2017) to work with a FreeZone Freeze Dry System during lyophilization.

  • Setting up a Labconco FreeZone Benchtop Freeze Dry System

    Quick set up guide with instructions on connecting a FreeZone Benchtop Freeze Dry System (manufactured before July 2017) to a vacuum pump and installing the chamber or manifold.

  • Setting Up the Labconco FreeZone Stoppering Tray Dryer

    Video describing the process of setting up and installing a FreeZone Stoppering Tray Dryer (manufactured before July 2017) for use with a FreeZone Freeze Dry Systems.

  • Aseptic Adapter Usage and Overview

    Valved flask adapter to maintain aseptic conditions when freeze drying. Used with Labconco Fast Freeze Flasks 120mls up to 2000mls and Mini Stoppering Chamber. These adapters allow the user to fill a freeze dry flask under sterile conditions prior to lyophilization. After filling the flask, the valve is closed off isolating the contents for transportation to the freeze dryer. Once the flask is attached to the freeze dryer and a vacuum is pulled, open the flask to vacuum using the adapters valve. After freeze drying, close the valve and transport the samples back to the biosafety cabinet to open.

  • Freeze drying a cupcake: "Sublime at 40"

    We freeze dried a cupcake in a Labconco FreeZone to celebrate the 40th birthday of Labconco Freeze Dryers. Come lyophilize with us!

  • Labconco Freeze Dry History Trailer

    40 years in 40 seconds: This short video trailer is compiled from highlights of the 5 minute history video wherein Executive Emeritus John McConnell describes the 40 year history of the Labconco Freeze Dryer from its development in 1972, to the first products in 1974, up to today (filmed in 2014).

  • Troubleshooting Vacuum Leaks in Labconco Lyophilizers

    Learn to troublesoot vacuum leaks in Labconco FreeZone Freeze Dry Systems

Resources

lock Login or register to download resources

Brochures

FreeZone Freeze Dryers Catalog

Contains a selection guide, features and benefits, specifications and ordering information on the complete line of FreeZone Freeze Dry Systems, with collector capacities from 1 to 18 liters; FreeZone Legacy Triad Systems; FreeZone Stoppering Tray Dryers; FreeZone Bulk Tray Dryers; drying accessories; glassware and rotary vane vacuum pumps.

View PDF (5.5 MB)

A Guide to Freeze Drying for the Laboratory

Industry service publication which provides background information on the principles of freeze drying.

View PDF (363.9 KB)

En Español

Catalogos de Sistemas de Liofolización FreeZone

Contiene una guía de selección de liofolizadoras, caraterísticas y beneficios, especificaciones e información para ordenar de la línea completa de Sistemas de Liofolización FreeZone, con capacidades del colector de 1 a 18 litros; Sistemas Triad FreeZone ; FreeZone Stoppering Tray Dryers; FreeZone Bulk Tray Dryers; accesorios de secado; frascos de vidrio y bombas de vacío rotativas de paletas y accionamiento directo.

View PDF (2.3 MB)



Recent Articles

Video: How to program FreeZone Freeze Dryers with Lyo-Works OS

This video shows how easy programming a freeze dryer can be and how to set up mobile alerts to monitor the process. 

What to Know About Traps and Freeze Drying

In a perfect freeze drying world, 100% of the sublimated vapors from samples would be condensed on the freeze dryer’s collector coils. Here are some real world solutions for dealing with these unwanted vapors. 

What's the difference between a home freeze dryer and a lab freeze dryer?

While the general lyophilization concept, sublimation, is the same for both, the equipment, and the results, are vastly different. Below are the key differences between a home freeze dryer and a laboratory, or scientific, freeze dryer...

Video: Gail's Story-Laboratory Freeze Drying Risk & Reward

Gail was responsible for something irreplaceable: a key link to the future of her company... and a cure.