HomeProductsFreeze Dryers

Freeze Dryers

Categories
FreeZone freeze dryers group, laboratory freeze dryers, lyophilizers 2017

FreeZone Freeze Dryers

Designed to handle the lyophilization needs of research and pilot plant laboratories, FreeZone Freeze Dryers include a large touch screen display. The Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system.

See Details

FreeZone Freeze Dry Systems

FreeZone Freeze Dry Systems

FreeZone Freeze Dry Systems are designed to handle the lyophilization needs of research and pilot plant laboratories. Benchtop and mobile console models are offered, with collectors that reach as low as -105°C.

See Details

FreeZone Triad Freeze Dry Systems

FreeZone Triad Freeze Dry Systems

These freeze dryers are an all-in-one benchtop lyophilizer and stoppering tray dryer that cools to -85°C to freeze dry low eutectic point samples.

See Details

Dry Ice Benchtop Freeze Dry System, -75°C, -103°F

Dry Ice Benchtop Freeze Dry System, -75°C, -103°F

For occasional lyophilization needs, the Dry Ice Benchtop Freeze Dry System provides a simple, economical means of freeze drying.

See Details

FreeZone Legacy Freeze Dryers

FreeZone Legacy Freeze Dryers

FreeZone Legacy Freeze Dryers are designed to handle the lyophilization needs of research and pilot plant laboratories. Benchtop models are offered, with collectors that reach -50° C.

See Details