Search

Forensic Enclosures

Labconco offers a variety of forensic equipment, including Protector Evidence Drying Cabinets, Protector Downdraft Powder Stations and CApture Portable Fuming Systems.

Watch the Videos play_circle_filled
Installation of Floor-Mount Hood and CApture BT Fuming Chamber
CApture BT with model
CApture BT Benchtop CA Fuming Systems

Spacious Cyanacrylate (CA) evidence fuming chambers for the forensic lab benchtop or portable stand.

CApture Portable Fuming Systems

These fuming enclosures quickly fix latent fingerprints at the crime scene, while protecting the user from hazardous fumes.

Protector Evidence Drying Cabinet with UV Light

These durable, stainless steel-lined cabinets provide a secure ventilated area to dry evidence such as clothing and bedding. Available in 3', 4' and 5' floor-mounted models and 3' benchtop models. UV light helps with biological decontamination.

 

Protector Evidence Drying Cabinets with Washdown

These durable, stainless steel-lined cabinets provide a secure ventilated area to dry evidence such as clothing and bedding. Evidence drying cabinets are vailable in 3', 4' and 5' floor-mounted models and 3' benchtop models. Washdown helps decontaminate cabinet.

Protector Downdraft Powder Stations

These downdraft enclosures keep users safe by containing powders during fingerprint processing.

The CApture BT Fuming Chamber with microprocessor control automates the Cyanoacrylate (CA) fuming of evidence. The programmable operating system combines the control and monitoring of all critical parameters in the Super Glue fuming process with the precision to store and easily repeat specified programs. Its spacious interior with shelving system maximizes fuming capacity and accommodates large evidence including holding up to 15 long guns at a time.

CApture Portable Fuming Systems quickly fix latent fingerprints at the crime scene using microburst or traditional CA fuming methods, while protecting the user from hazardous fumes. The patented design combines all the components needed in one compact system: a heater to heat the Super Glue; a shatter-resistant, clear protective fuming chamber to contain the fumes as they react with the latent prints; an exhaust blower; and particulate/carbon exhaust filter.

Protector Evidence Drying Cabinets provide a secure ventilated area to dry evidence such as clothing and bedding. The cabinets' HEPA and carbon filtered exhaust protects personnel from exposure to biohazards while eliminating odors. The lockable cabinet maintains the chain of custody. Models are available with a key-activated ultraviolet light that provides secondary disinfection of the interior between cases to prevent cross contamination, ensuring integrity of samples for DNA testing. Other models include a washdown system consisting of a spray nozzle and built-in water pump to aid clean up after the cabinet has been disinfected. Floor-mounted and benchtop models are available.

Protector Downdraft Powder Stations keep users safe from dust and powders during fingerprint processing. These open-sided, open-top work stations provide unrestricted operator movement. A HEPA filter traps airborne particles and powders in the air.

  • CApture BT Fuming Chamber Overview

    The CApture BT Fuming Chamber with microprocessor control automates the Cyanoacrylate (CA) fuming of evidence. The programmable operating system combines the control and monitoring of all critical parameters in the Super Glue fuming process with the precision to store and easily repeat specified programs. Its spacious interior with shelving system maximizes fuming capacity and accommodates large evidence including holding up to 15 long guns at a time.

  • Labconco CApture Portable Fuming Systems

    The CApture Portable Fuming System quickly fixes latent fingerprints at the crime scene using microburst or traditional CA fuming methods, while protecting the user from hazardous fumes.

  • Protector Evidence Drying Cabinet Video

    The durable, stainless steel-lined Protector Evidence Drying Cabinet provides a secure ventilated area to dry evidence such as clothing and bedding.

Resources

lock Login or register to download resources

Brochures

The XPert System by Labconco provides crime laboratories with a compact, high-performance benchtop hood that maximizes containment when processing hazardous drug samples. 

View PDF (1.1 MB)

Forensic Enclosures Catalog

Contains features and benefits, dimensional data, accessory information, specifications and ordering information on the complete line of Forensic Enclosures, including CApture Portable Fuming Systems, Protector Evidence Drying Cabinets and Protector Downdraft Powder Stations.

View PDF (16.8 MB)

Labconco Capabilities Brochure

This brochure provides an overview of Labconco: our core values, philosophy, our products and our people. It includes photographs of installations of our equipment in laboratories around the United States.

View PDF (6.2 MB)

User's Manuals

Protector Benchtop Evidence Drying Cabinets Manual

For models: 3390000 and 3390001

View PDF (893.8 KB)



Recent Articles

The problem with fentanyl: Handling toxic drugs

Fentanyl’s appearance is white and powderous in nature, much like flour, and it can easily be confused for illicit drugs with much lower potencies such as heroin or cocaine... And here is the cause for concern – lethal doses of fentanyl and heroin, side by side...

Video: Programming the CApture BT

This programming video demonstrates how easy it can be to get full control over the factors that can affect the outcome of your latent fingerprint fixing process...

Infographic: How to Select the Right CA Fuming Chamber

Cyanoacrylate (CA) or superglue fuming has been a mainstay for forensic scientists for decades. Developed in Japan, this procedure for fixing latent prints has been adopted worldwide. We're proud to support forensic scientists everywhere with our forensic line of equipment.

The CApture BT Fuming Chamber: Designed for the End User

Regardless of industry, there are lots of factors that go into releasing a new product—cost-effectiveness, quality material sourcing and reliable manufacturing capabilities, for example. At the heart of delivering a quality product, though, is considering the needs of the end user. If a product checks all the other boxes yet is not convenient and effective for practical use, it is unlikely to succeed...