Search

Filtered Fume Hoods

Fully-featured hoods that require no ducting use comprehensive filters to contain acids, bases and solvents. 

Watch the Videos play_circle_filled
Echo with model 2016

Labconco has combined its patented* fully-featured, containment-enhancing Protector® Hood design with Erlab’s GreenFumeHood® (GFH) Filtration Technology to deliver a multi-use fume hood that requires no ducting. The Protector® Echo™ Filtered Fume Hood delivers safety, energy savings and adaptability to ever-changing lab spaces.

* U.S. Patent No. 6,461,233
* Available only in the Americas

  • Fast, Easy Filtered Fume Hood Installation

    Watch as we demonstrate how fast and easy installation of a Protector® Echo™ or Airo™ Filtered Fume Hood is. No ducting, no external blower, and no building infrastructure redesign required. Perfect for new or retrofit applications where ducting would be impossible or where energy efficiency is a must.

  • How to Program Your Protector Echo or Airo Filtered Fume Hood

Resources

lock Login or register to download resources

Brochures

Protector Echo Filtered Fume Hoods Brochure

This 12-page brochure provides an overview, specifications, ordering information, dimensional data and accessory ordering information on the Protector Echo Filtered Fume Hoods.

View PDF (2.5 MB)

Protector Airo Filtered Fume Hoods Brochure

This 8-page brochure provides specifications, ordering information and dimensional data on Protector Airo Filtered Fume Hoods. Neutrodine Filters, SpillStopper Work Surfaces and other accessories are also described.

View PDF (1.6 MB)

Labconco Capabilities Brochure

This brochure provides an overview of Labconco: our core values, philosophy, our products and our people. It includes photographs of installations of our equipment in laboratories around the United States.

View PDF (6.2 MB)

User's Manuals

User's Manual for Protector® Echo™ and Airo™ Filtered Fume Hoods

For models:
180 Series – 4', 5', 6' and 8'
181 Series – 4', 5', 6' and 8' with side glass
182 Series – 4', 5', 6' and 8' with 360 degree visibility
183 Series – 4', 5', 6' and 8' Floor-Mount only 
184 Series – 3' and 4' small height models only (Airo) 

View PDF (19.1 MB)



Recent Articles

Hidden dangers of 3D printing

3D printers emit ultrafine particles that are impossible to see with the naked eye. Although small in size, these particulates are particularly harmful because of their ability to get permanently stuck in the human respiratory tract. Additionally, small particulates have a larger total surface area that creates an increased physical exposure risk between body surfaces and hazardous particulate surfaces.

Zero Net Energy Labs: Sustainability for Laboratory Science

ZNE labs certainly get the gold star when it comes to energy initiatives (or Platinum, if we're talking about LEED). The equipment choices and design techniques that allow labs to attain this ZNE rating are well thought out and require an environmental commitment at every step...

4 things to consider before choosing a ductless fume hood

“It takes care of the chemical fumes, it’s cheaper, and it’s an easier installation. It only makes sense, right?" Not. So. Fast....

Infographic: Fume Hood Operation DO's & DON'Ts

Keeping you safe in your laboratory is what we think about every day, so we developed this infographic along with Lab Manager Magazine to help you work safely in your laboratory's fume hoods...