Search

Ductless (Carbon-Filtered) Enclosures

These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.

Ductless (Carbon-Filtered) Enclosures
Airo with model in room
Protector Airo Filtered Fume Hoods

Labconco's fully-featured, containment-enhancing Protector® Hood design combined with Erlab™’s GreenFumeHood® (GFH) Filtration Technology in a multi-use fume hood that requires no ducting.

Paramount Ductless Enclosures

These DH2 ductless hoods use stackable carbon filters to remove organic solvents, formaldehyde, acid gases, ammonia, or radioisotopes. HEPA filters may also be used to trap particulates. 

Fume Adsorbers

Low profile and portable, these enclosures are geared for light duty histology cover slipping and staining areas. Filters adsorb organic odors and noxious vapors.

Protector Work Stations

These enclosures are specifically designed for the needs of pathologists and histotechnologists. 

FilterMate Portable Exhausters

An accessory for a number of enclosures, these exhausters return carbon-filtered and/or HEPA-filtered air to the laboratory.

Paramount Ductless Enclosures (also known as ductless fume hoods) use carbon filters to rid the work area of hazardous fumes and vapors. Filters are available for adsorbing or treating acid gases, solvents, ammonia, formaldehyde and radioisotopes. Two types of carbon or one type of carbon and a HEPA filter may be stacked for mixed use applications.

FilterMate Portable Exhausters connect to Demonstration Hoods, XPert Balance Enclosures, Protector XVS Ventilation Stations or Protector Work Stations. Models are available that use a HEPA filter, carbon filter or combination of both filters to remove particulate and/or organic solvent, formaldehyde or ammonia vapors from the exhaust air. Protector Work Stations are designed specifically for the needs of histologists and pathologists. Models are available that use carbon filters that adsorb formaldehyde or organic solvent vapors. Other models duct to the outside. Fume Adsorbers are compact, portable enclosures that use a carbon filter to adsorb low levels of xylene and alcohol vapors.

Before you decide whether a carbon-filtered enclosure is appropriate for your application, fill out the Chemical Assessment form and submit it to us. A Labconco Ventilation Specialist will analyze your application and recommend the right enclosure for you.

Resources

lock Login or register to download resources

Brochures

Ductless Carbon-Filtered Enclosures Catalog

This catalog contains ordering information on Paramount Ductless Enclosures, Fume Adsorbers, Protector XVS Ventilation Stations, Protector Work Stations, Protector Demonstration Hoods, FilterMate Portable Exhausters and accessories. This is Labconco literature code 3-04.

View PDF (3.4 MB)

Labconco Capabilities Brochure

This brochure provides an overview of Labconco: our core values, philosophy, our products and our people. It includes photographs of installations of our equipment in laboratories around the United States.

View PDF (3.1 MB)



Recent Articles

Carbon Filter Capacity: Is my filter half full, or half empty?

 Like any filter in today’s laboratory, significant energy is spent replacing used carbon filters, so it is critical to understand how long your filters should last.

4 things to consider before choosing a ductless fume hood

“It takes care of the chemical fumes, it’s cheaper, and it’s an easier installation. It only makes sense, right?" Not. So. Fast....

Ducted or Ductless? That depends...

If you’re stuck in a place between a fume hood and a hard ceiling, consider using a filtered fume hood. Since more and more laboratories find they cannot duct out, or are choosing not to duct out, in order to save on energy costs, there is a diverse range of carbon filtered fume hoods for most chemical fume hood needs...

Infographic: SEFA 9-2010 Ductless Enclosure Classifications

The Scientific Equipment and Furniture Association (SEFA) is an international trade association that aims to improve the quality, safety and timely completion of laboratory facilities. To streamline these processes, ductless enclosures are currently classified into three categories...