HomeProductsVentilated Enclosures & ExhaustersDuctless (Carbon-Filtered) Enclosures

Ductless (Carbon-Filtered) Enclosures

Services
Chemical Guide Icon 2014-75h

Chemical Guide for Ductless Hoods

Use this guide to determine the right Filtered Enclosure, filter type, and usage information for many chemicals.

Read more

Customs Service Icon JPG 75h

Custom Designs

Not finding what you're looking for? Labconco designs and builds custom lab equipment.

Read more

Filter Reminder

Get 10% off filter orders, receive reminder emails that you schedule for as many filters as you need to monitor.

Read more

Request Chemical Assessment

We'll determine if a filtered, ductless enclosure is right for your application and give you a Chemical Assessment Report.

Read more

Scout icon 75h

Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or evaporation equipment for your application.

Read more

Staff
News

On-demand webinar: Safe alternatives to the traditional ducted fume hood

Ductless and filtered fume hoods can be a reliable, energy efficient, cost effective and eco-friendly alternative to traditional ducted fume hoods. Traditional ducted hoods are one of the largest energy wasters in most laboratories... 

Read more

4 things to consider before choosing a ductless fume hood

“It takes care of the chemical fumes, it’s cheaper, and it’s an easier installation. It only makes sense, right?" Not. So. Fast....

Read more

Ducted or Ductless? That depends...

If you’re stuck in a place between a fume hood and a hard ceiling, consider using a filtered fume hood. Since more and more laboratories find they cannot duct out, or are choosing not to duct out, in order to save on energy costs, there is a diverse range of carbon filtered fume hoods for most chemical fume hood needs...

Read more

Infographic: SEFA 9-2010 Ductless Enclosure Classifications

The Scientific Equipment and Furniture Association (SEFA) is an international trade association that aims to improve the quality, safety and timely completion of laboratory facilities. To streamline these processes, ductless enclosures are currently classified into three categories...

Read more

7 Questions to Answer when Choosing a Fume Hood

Choosing a fume hood can seem like a daunting task. There are so many options to choose from and so much information to gather in order to make an informed decision. But fear not, help is at hand!

Read more

Adding Efficiency to Labs

Energy efficiency in a lab can be worth thousands of dollars of savings per year. Equipment such as a single fume hood can use the equivalent energy of three and a half single family homes per year...

Read more