HomeProductsFreeze DryersDry Ice Benchtop Freeze Dry System, -75°C, -103°F

Dry Ice Benchtop Freeze Dry System, -75°C, -103°F

Products & Model Lines

12 Port Dry Ice Benchtop Freeze Dry System, -75°C, -103°F

 12 Port Dry Ice Benchtop Freeze Dry System, -75°C, -103°F

Catalog Number: 7522700

  • Collector Temperature: -75° C, -103° F
  • Ice Holding Capacity: 1L
  • Style: Benchtop