HomeProductsFreeze Dry SystemsDry Ice Benchtop Freeze Dry System, -75°C, -103°F

Dry Ice Benchtop Freeze Dry System, -75°C, -103°F

For the laboratory with occasional lyophilization requirements, the Dry Ice Benchtop Freeze Dry System provides a simple, economical means of freeze-drying. Since dry ice cools alcohol or other heat transfer solutions to approximately 75 degrees C or -103 degrees F, the Dry Ice Benchtop Freeze Dry System is ideal for processing materials with low eutectic points. The Dry Ice Benchtop Freeze Dry System is equipped with a center well for dry ice and solvent that serves as a water vapor collector and doubles as a convenient pre-freezing bath. Flasks, serum bottles and ampules may be frozen by dipping and rotating them in the well. Type 304 stainless steel with twelve valves and a single run capacity of 1 liter. Valves accommodate either 1/2" or 3/4" flask adapters. Includes dry ice/solvent center well with 1.92 liter capacity and cover, 1/2" outside diameter port for connection to vacuum pump and 3/8" outside diameter port or connection to vacuum gauge.

Products & Model Lines

12 Port Dry Ice Benchtop Freeze Dry System, -75°C, -103°F

 12 Port Dry Ice Benchtop Freeze Dry System, -75°C, -103°F

Catalog Number: 7522700

  • Collector Temperature: -75°C, -103°F
  • Ice Holding Capacity: 1 L
  • Style: Benchtop