Search

Controlled Atmosphere Glove Boxes

Protector and Precise Controlled Atmosphere Glove Boxes provide a leak-tight inert environment for work with contamination-sensitive materials.

Protector Controlled Atmosphere Glove Box

Protector and Precise Basic and Controlled Atmosphere Glove Boxes provide a leak-tight environment to perform work with contamination-sensitive materials under vacuum or in an inert environment. Models are available with polyethylene, fiberglass or stainless steel liners.

Need an ultrapure inert atmosphere? All Protector and Precise Controlled Atmosphere Glove Boxes are compatible with the AtmosPure Re-Gen Gas Purifier accessory, which has the capacity to remove up to five liters of oxygen (13.500 ppm) and 660 grams of moisture (18 million ppm) at standard temperature and pressure (STP).



Recent Articles

Just How Precise is the Precise® Glove Box?

Labconco offers two rotational molded polyethylene-lined glove boxes with HEPA filtration: the Precise HEPA-Filtered Glove Box and the XPert® Weigh Box. Both of these boxes have a built-in blower and inlet/outlet HEPA filters to remove hazardous particulates...

Infographic: How to Select a Glove Box

Glove boxes provide a physical barrier to isolate sensitive materials inside from environmental contamination or to protect the operator from the hazardous materials being manipulated. Are you in the market? Here's what you need to know...

Controlled Atmosphere Glove Boxes and the accessory dilemma

Okay, you’ve done it. You just decided on the Controlled Atmosphere Glove Box you’ll need for a new project. But what about all those "additional accessories" you might require?

Using a Controlled Atmosphere Glove Box with an exterior liquid nitrogen tank

With a house supplied nitrogen gas system, you have pure physics on your side...