Clean Benches

These enclosures provide ISO Class 5 (formerly Class 100) conditions that protect your work from airborne particulates and cross contamination.

8 ft. Horizontal Clean Bench on Stand with Model

Clean benches are available with horizontal laminar flow or with vertical laminar flow. Both provide a HEPA-filtered environment that protects the sample from airborne contamination. Clean benches do not offer personnel protection.


lock Login or register to download resources


Purifier Safety Enclosures, Clean Benches & Non-Ventilated Enclosures Catalog

Contains information on Purifier Class I and HEPA-Filtered Enclosures, Purifier Horizontal and Vertical Clean Benches, Purifier Filtered PCR Enclosures, and Purifier Non-Ventilated PCR and Tissue Culture Enclosures.

View PDF (2.5 MB)

Compounding Pharmacy Solutions Brochure

Contains information related to selection of enclosures best suited for sterile and non-sterile compounding per U.S. Pharmacopoeia (USP) chapters <795>, <797> and <800>.

View PDF (1.7 MB)

Labconco Capabilities Brochure

This brochure provides an overview of Labconco: our core values, philosophy, our products and our people. It includes photographs of installations of our equipment in laboratories around the United States.

View PDF (6.2 MB)

En Español

Spanish-Language Purifier Enclosures, Clean Benches and XPert Balance Enclosures Catalog

Gabinetes Purifier Clase I, Cabinas de Flujo Laminar y Gabinetes para Balanzas

This Spanish-language brochure contains an overview, specifications and ordering information on Purifier Class I and HEPA Filtered Enclosures, Purifier Clean Benches and XPert Filtered Balance Systems. Ordering information on accessories is also included.

View PDF (6.1 MB)

User's Manuals

Purifier XT Clean Benches User's Manual

on 2013-05-06

User's manual for all Purifier® XT Clean Benches, 32000 series models.

View PDF (1.1 MB)

Recent Articles

The Right Biological Safety Cabinet for Your Job

Mike May's article, "The Right Biological Safety Cabinet for Your Job" in Lab Manager Magazine uses reference material and expert interviews to lead you to the right biological safety cabinet for your laboratory and your specific procedures. 

Laminar flow in the laboratory: What you need to know

While laminar flow helps to reduce turbulence, turbulent flow encourages it by creating unintentional swirls of air that place particles randomly on surfaces within an enclosure...

New crime lab brings energy efficiency, functionality

Rezzelle said JCCL, with its LEED Certified Platinum status and increased processing capabilities, benefits the community. “Having a lab of this magnitude means there are scientists who are better able to keep Johnson County safe...”

Top 10 reasons to build a new lab

You have plenty of reasons all your own to consider renovating your laboratory. But once you’ve decided that it’s time for the big lab-makeover, should you build new?