HomeProductsKjeldahl, Fat & Crude Fiber ApparatusClassical Macro Kjeldahl Apparatus

Classical Macro Kjeldahl Apparatus

Products & Model Lines

Combination Hooded Kjeldahl Apparatus

 Hooded Combination Kjeldahl Unit

These macro Kjeldahl units enclose the distillation and digestion apparatus so that process heat may be contained and vented from the laboratory. 

19 items

Combination Open Kjeldahl Apparatus

 Combo Kjeldahl NA 1200

These macro Kjeldahl units are supported by a sturdy, tubular steel framework, with the distillation apparatus mounted above the digestion portion.

19 items

Kjeldahl Digestion Apparatus

 Kjeldahl Digestion NA 1200

Two-place and six-place macro Kjeldahl units are designed for laboratories that require separate digestion stations.

9 items

Kjeldahl Distillation Apparatus

 6 Place Distillation Unit

Two-place and six-place benchtop macro Kjeldahl units are designed for laboratories that require separate distillation stations.

4 items