Search

Class II, Type B2 (Total Exhaust) Biosafety Cabinets

These total exhaust cabinets protect the user, product and lab. They are designed to be hard ducted to the outside, exhausting 100% of the HEPA-filtered air outside the lab.

Watch the Videos play_circle_filled
Cell Logic Plus B2 Scope-Ready with model 800
Logic Plus B2 with stand 800
Purifier Logic+ Class II, Type B2 Biosafety Cabinets

Purifier Logic+ Class II, Type B2 Biosafety Cabinets provide personnel, product and environmental protection from hazardous particulates such as agents that require Biosafety Level 1, 2 or 3 containment. Other appropriate applications include work with antineoplastic drugs, genetic material, asbestos and additional substances that generate hazardous airborne particulates.

Cell Logic+ B2 Scope-Ready with stand
Purifier Cell Logic+ Class II, Type B2 Biosafety Cabinets

Purifier Cell Logic+ Class II, Type B2 Biosafety Cabinets provide personnel, product and environmental protection from hazardous particulates such as agents that require Biosafety Level 1, 2 or 3 containment. Other appropriate applications include work with antineoplastic drugs, genetic material, asbestos and additional substances that generate hazardous airborne particulates.

No Image
Purifier Logic Class II, Type B2 Biosafety Cabinets
These products have been discontinued

These total exhaust cabinets protect the user, product and lab. They are designed to be hard ducted to the outside, exhausting 100% of the HEPA-filtered air outside the lab.

No Image
Purifier Cell Logic Class II, Type B2 Biosafety Cabinets
These products have been discontinued

These total exhaust biosafety cabinets incorporate features for cell researchers including microscope integration and temperature-controlled work surface options.

Purifier Logic Class II, Type B2 Biosafety Cabinets provide personnel, product and environmental protection from hazardous particulates such as agents that require Biosafety Level 1, 2 or 3 containment. Other appropriate applications include work with antineoplastic drugs, genetic material, asbestos and additional substances that generate hazardous airborne particulates.

Purifier Cell Logic+ Class II, Type B2 Biosafety Cabinets have unique features that address the unique needs of cell research. Some models have a modified sash that accommodates a microscope. Other models have a temperature-controlled work area on the work surface to keep cells at the proper temperature for viability.

Both Purifier Logic+ and Cell Logic+ Class II, Type B2 Biosafety Cabinets have the same airflow pattern to achieve personnel and product protection. These biological safety cabinets are designed to be hard ducted to the outside. During operation, room air is drawn into the top of the cabinet and through a supply HEPA filter. This filtered air flows downward through the work area. Room air is also drawn into the inlet grille located at the work access opening. All of the contaminated air passes through the exhaust HEPA filter. A dedicated exhaust system and remote blower discharge 100% of the filtered exhaust air from the laboratory. Since none of the air is recirculated, these biohazard cabinets may be used for work with agents treated with volatile toxic chemicals and radionuclides.



  • Creation Story of the Axiom Type C1 Biosafety Cabinet

    Brian Garrett feels a deep obligation to provide biosafety equipment that is "as bullet proof as possible" for the protection of the scientists and researchers on the front lines. Every day they make new discoveries and defend us against new risks, new agents and new threats to our health.

  • Airflow Animation for the Purifier Logic+ Class II, Type B2 Biosafety Cabinet

    This video shows the airflow pattern through a Purifier Logic+ Class II, Type B2 Biosafety Cabinet.

  • Installing the Purifier Logic Prefilter Kit

    Video outlining the process of installing the prefilter kit on Labconco's Purifier Logic Class II Biological Safety Cabinet.

  • Labconco Biosafety Cabinet and Glove Box Smoke Test

    Smoke test video demonstrating the airflow in a Purifier Logic Class II, Type A2 Biosafety Cabinet as well as Protector HEPA-Filtered Glove Box.
  • Labconco Biosafety Cabinet Smoke Split Test

    Brief video explaining what a smoke split is and demonstrating how a test can be performed to show where the smoke split lies in a Class II biological safety cabinet.
  • Purifier Logic Biosafety Cabinet Video

    This video demonstrates the features, benefits and operation of the Purifier Biosafety Cabinet.
  • Webinar: How Your Lab is Sacrificing Safety & Spending Too Much Money

    If you are involved in planning for laboratories, safety or management, you need to attend this webinar. Laboratories expose themselves to wasteful spending and allow unnecessary safety risks to persist. 
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
Contains information related to selection of enclosures best suited for sterile and non-sterile compounding per U.S. Pharmacopoeia (USP) chapters <795>, <797> and <800>.

View PDF (619.5 KB)

Labconco Capabilities Brochure

This brochure provides an overview of Labconco: our core values, philosophy, our products and our people. It includes photographs of installations of our equipment in laboratories around the United States.

View PDF (6.2 MB)

User's Manuals

This resource is an easy-to-follow flow chart of the MyLogic™ Operating System menu that is installed on all Logic+® Biological Safety Cabinets.

View PDF (859.1 KB)

Altitude Adjustment for Purifier Logic Biosafety Cabinets

Answers to frequently asked questions in regard to altitude adjustment for Purifier Logic Biosafety Cabinets.

View PDF (686.4 KB)

MyLogic Operating System Instruction Chart for Certifiers

This flow chart shows certifiers how to navigate the diagnostic and calibration sections of the MyLogic™ Operating System on any Logic®+ Biological Safety Cabinet.

View PDF (83.7 KB)

Navigating the Logic Certifier's Menu - Certifier Instructions

View PDF (447.9 KB)

Navigating the Logic Menu - User Instructions

View PDF (286.7 KB)

Purifier Cell Logic Class II, Type B2 Biological Safety Cabinets User's Manual

For catalog series: 34410, 34610

View PDF (2.3 MB)

Purifier Logic Bag-In Bag-Out Assembly Instructions

Outlines the procedure for assembling the bag-in bag-out filter replacement system on a Purifier Logic Biosafety Cabinet or Purifier Cell Logic Biosafety Cabinet.

View PDF (150.4 KB)

Purifier Logic Class II Type B2 Biosafety Cabinet Manual

For catalog numbers: 34410 Series, 34610 Series

View PDF (1.4 MB)

Purifier Logic Unpacking Instructions

Outlines the procedure for unpacking a Purifier Logic or Purifier Cell Logic Biosafety Cabinet.

View PDF (1.9 MB)

Wiring Diagram for the Purifier Logic Class II A2/B2 Biosafety Cabinet, 115 V 50/60Hz operation

For Purifier Logic Class II, Type A2 Biosafety Cabinet and Purifier Logic Class II, Type B2 Biosafety Cabinet, 115 V 50/60Hz operation.

View PDF (88.4 KB)

Wiring Diagram for the Purifier Logic Class II A2/B2 Biosafety Cabinet, 230V 50/60Hz operation

For Purifier Logic Class II, Type A2 Biosafety Cabinet and Purifier Logic Class II, Type B2 Biosafety Cabinet, 230V 50/60Hz operation.

View PDF (88.9 KB)

White Papers

CAG-007-2010 Application Guide for Exhaust System Requirements of Class II, Type B Biosafety Cabinets

This publication by Controlled Environment Testing Association (CETA) provides a comparison of Class II, Type A versus Type B biological safety cabinets, selection criteria, site requirements and other considerations.

View PDF (315.3 KB)

Controlling Airflow in Class II Biosafety Cabinets

This white paper reviews the current technologies used by various biosafety cabinet manufacturers to monitor and maintain proper airflows as HEPA filters load.

View PDF (175.0 KB)

Maximizing User Safety Through Human Factors Design

by Brian Garrett, Labconco Product Specialist

This white paper describes the evolution of ergonomic design in Labconco biological safety cabinets.

View PDF (390.8 KB)

The Advantages of Using an Electronically Commutated Motor (ECM) in Biosafety Cabinets

This white paper explains the ECM motor in our Purifier Logic Biological Safety Cabinets and its advantages over PSC motors.

View PDF (142.5 KB)



Recent Articles

Type C1 Biosafety Cabinet Myths Busted

With any new technology comes confusion about how it works. The Type C1 truly breaks the mold for Biological Safety Cabinets. Let's dispel some of the myths around the industry-changing Type C1.

Video: Creation Story of the Axiom Type C1 Biosafety Cabinet

Brian Garrett feels a deep obligation to provide biosafety equipment that is "as bullet proof as possible" for the protection of the scientists and researchers on the front lines. Type A2 and B2 biological safety cabinets have been replaced by the new Type C1. Its cost and advantages over other Class II biological safety cabinets render traditional biosafety cabinet types purposeless...

Designed by microbiologists, for microbiologists

The world’s first Type C1 Biosafety Cabinet has the potential to change the industry. The Purifier Axiom Class II, Type C1 BSC is the brainchild of two microbiologists, one a seasoned engineer and the other a skilled manager of product development. With that team in your corner, a lot can go right—and it did...

4 Reasons NOT to use open flames in Biosafety Cabinets

Typical microbiological procedures often utilize Bunsen burners or other open flames to sterilize and/or reduce cross contamination; however, the use of such open flames inside of a BSC is not recommended for several reasons...