Search

Base Stands

Labconco Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. Telescoping Base Stands have telescoping legs that may be adjusted prior to installation. Hydraulic Lift, SoLo and Telescoping Base Stands have the flexibility to be raised or lowered to meet the application’s height requirements. Glove Box Base Stands support Protector and Precise Glove Boxes. Casters add mobility to the stands.

4ft Telescoping Base Stand with Fixed Feet

Helpful Resources for Product Use and Selection

Lab and Science Articles

Helpful articles to assist in product selection, use, and configuration.

Infographics

Visual guides to safety best practices and product selection.

Blog

Keep up with the latest Labconco news and happenings.

Models Available

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

Literature & Resources

  • Brochures

    • Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog

      Catalog provides ordering information on Protector Acid, Solvent, Standard and Vacuum Pump Storage Cabinets; SpillStopper and Flat Work Surfaces; and fume hood accessories including service fixture kits, electrical receptacle kits, airflow monitors, ceiling enclosures, distillation grids and Snuffer Fire Extinguishers. This is Labconco literature code 2-61.

      View Files

    • Protector Glove Boxes Catalog

      Provides an overview, features and benefits, specifications, ordering information and dimensional data on Protector Filtered Glove Boxes, Protector Controlled Atmosphere Glove Boxes, Protector Combination Glove Boxes and AtmosPure Re-Gen Gas Purifiers. Accessories and Base Stands are also described.

      View Files

    • PuriCare Laboratory Animal Research Stations Catalog

      Contains an overview, features and benefits, ordering information, accessory information and dimensional drawings for PuriCare Open Access Stations, Vertical Flow Stations, Dual Access Laminar Flow Cabinets, Procedure Stations and Bedding Disposal Stations.

      View Files

    • Precise Glove Boxes Catalog

      Contains specifications, dimensional drawings and ordering information on Labconco's line of Precise Glove Boxes and XPert Weigh Boxes.

      View Files

    • Ductless Carbon-Filtered Enclosures Catalog

      This catalog contains ordering information on Paramount Ductless Enclosures, Fume Adsorbers, Protector XVS Ventilation Stations, Protector Work Stations, Protector Demonstration Hoods, FilterMate Portable Exhausters and accessories. This is Labconco literature code 3-04.

      View Files

  • User's Manuals

    • Caster Kit Installation Instructions

      Installation procedures for converting a base stand with fixed feet to one with caster wheels, using Caster Kit 3784000.

      View Files

  • CAD Drawings

    • 6' Telescoping Base Stand with Casters - 3746714

      View Files