Search

Base Stands, Cabinets & Work Surfaces

Base Stands, Cabinets & Work Surfaces provide support for a wide variety of Labconco ventilation products.

Manual Hydraulic Lift Base Stands
Telescoping Base Stands with Casters or Fixed Feet
Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

Base Cabinets
Base Cabinets

Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.

SpillStopper Work Surface
Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Base Stands, Cabinets and Work Surfaces support Labconco enclosures.

Recent Articles

Top 10 reasons to build a new lab

You have plenty of reasons all your own to consider renovating your laboratory. But once you’ve decided that it’s time for the big lab-makeover, should you build new?