Search

Base Cabinets

Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.

Base Cabinets
Protector Acid Storage Cabinet
Protector Acid Storage Cabinets

These cabinets support Labconco fume hoods and other enclosures and safely store and vent acids and other corrosive liquids.

Protector Solvent Storage Cabinet
Protector Solvent Storage Cabinets

These cabinets support Labconco fume hoods and other enclosures and safely store and vent solvents and other flammable liquids. 

Base Cabinets
Protector Standard Storage Cabinets

These cabinets support Labconco fume hoods and other enclosures and may be used for storage and venting of small lab instruments and mild acids and other reagents.

Protector Vacuum Pump Storage Cabinet
Protector Vacuum Pump Storage Cabinets

These cabinets provide enclosed space for vacuum pump storage.

Shelf Kit
Interior Shelf Kits for Protector Acid Storage Cabinets

These shelf kits fit within Protector Acid Storage Cabinets to provide additional surfaces to hold supplies and small laboratory instruments.

Shelf Kit
Interior Shelf Kits for Protector Standard Storage Cabinets

These shelf kits fit within Protector Standard Storage Cabinets to provide additional surfaces to hold supplies and small laboratory instruments.

No Image
Filler Panels

These panels increase Protector Storage Cabinet depth and enclose the utility chase behind cabinet.

Base Cabinets provide support for the full line of benchtop Labconco fume hoods. Cabinets may be mixed or matched so that their total width equals the width of the fume hood they support. Accessories include filler panels, shelf and vent kits.

Resources

lock Login or register to download resources

Brochures

Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog

Catalog provides ordering information on Protector Acid, Solvent, Standard and Vacuum Pump Storage Cabinets; SpillStopper and Flat Work Surfaces; and fume hood accessories including service fixture kits, electrical receptacle kits, airflow monitors, ceiling enclosures, distillation grids and Snuffer Fire Extinguishers. This is Labconco literature code 2-61.

View PDF (2.8 MB)

User's Manuals

Protector Storage Cabinets - Standard, Acid, Solvent and Vacuum Pump Manual

For catalog series: 99001, 99002, 99003, 99004, 9905, 99006, 99010, 99011, 99012, 99013, 99014, 99015, 99016, 99020, 99021, 99022, 99023, 99024, 99030, 99031, 99032, 99033, 99034, 99040, 99041, 99042, 99043, 99044, 99045, 99050, 99051, 99052, 99053, 99060, 99061, 99062, 99063, 99070, 99071

View PDF (1.5 MB)



Recent Articles

The Solvent Storage Cabinet - A Laboratory Super Hero