Hover to zoom
3' Purifier Logic Class II, Type A2 Biosafety Cabinet
Catalog Number: 3430000
3' Purifier Logic Class II ,Type A2 Biosafety Cabinets, for work with agents that require Biosafety Level 1, 2 or 3 containment.
These biosafety cabinets offer a patent-pending design with the following features: nominal inflow velocity of 105 fpm (0.5 m/sec); nominal downflow velocity of 55 fpm (0.3 m/sec); approximately 70% air recirculation; interior-mounted, line-of-sight LCD information center with "Filter Life Remaining" bar graph, status line for alarm conditions and alerts to warn when filter life diminishes to 20%, 10% and 0%; filter monitoring system consisting of an electronically commutated motor (ECM) that delivers a precise volume of air as required and automatically adjusts as filters load without relying on airflow sensors; Smart-Start System that allows the user to program start up and shut down operations; Night-Smart System that idles the blower when the sash is fully closed; built-in interval or elapsed timer for experiment monitoring, fluorescent light or UV light control (on models with UV light); touchpad control on right-hand side post for manual activation of blower, light, timer, audible alarm mute and menu selection; radiused type 304 stainless steel interior and removable, seamless, dished work surface with lift out knobs; epoxy-coated steel exterior; towel catch located under work surface; Contain-Air Negative Pressure Channel; Class 5 conditions per ISO 14644-1 and 2; supply and exhaust 99.99% efficient HEPA filters; two electrical duplex receptacles (single outlets on 230 volt models), located one on each side, with ground fault interruption (115 volt models) and stainless steel splash covers; fully-closing, clear 1/4" tempered safety glass sash with two sash handles, counterbalanced, anti-racking mechanism and 10 degree slope; 21.7" (54 cm) maximum sash opening height and 27.0" (69 cm) viewing height; curved stainless steel inlet grille with Reserve-Air Secondary Airflow Slots; bright, 90-100 footcandle, glare-free fluorescent lighting located outside the contaminated work area; intrinsically safe negative pressure design; automatic shut-down should remote blower fail (remote blower not included); electronic security lock (optional activation) that requires code to operate the cabinet; 10' (3 m) power cord with plug; full three year warranty on parts and service.
Product Specifications
Item Dimensions: 42.3" w x 31.2" d x 63.4" h
Electrical Specification: 115 volts, 60 Hz, 12 amps, Domestic
Product Subcategory: Class II, Type A2 Biological Safety Cabinets
Nominal Width: 3'
Electrical Requirements: Domestic
Sash Opening: 10"
Power Cord & Plug: 115 volts, 15 amps
Exhaust Volume: 253-279 CFM
Lighting: Fluorescent
Compliance: NSF, ETL, UL 61010-1, ADA
Listing: NSF, ETL
Purifier Safety Enclosures, Clean Benches & Non-Ventilated Enclosures Catalog
Contains information on Purifier Class I and HEPA-Filtered Enclosures, Purifier Horizontal and Vertical Clean Benches, Purifier Filtered PCR Enclosures, and Purifier Non-Ventilated PCR and Tissue Culture Enclosures.
PDF
(Login Required)
|
Purifier Logic Biosafety Cabinets Catalog
Contains information on the Purifier Logic Class II, Type A2 and B2
Biosafety Cabinets and accessories.
PDF
(Login Required)
|
Personnel and Product Protection: A Guide To Biosafety Enclosures
Industry service publication provides helpful information on choosing the right biological safety cabinet for your application. Types of cabinets and selection considerations are discussed.
PDF
(Login Required)
|
Biological Safety Cabinets Presentation
This overview on biological safety cabinets covers theory of operation,
cabinet types, cabinet type specification and industry trends. It is
designed to help lab planners, facility managers and architects determine
which biological safety cabinet to select for their laboratories.
PDF
(Login Required)
|
Purifier Logic Biosafety Cabinets Presentation
Presentation provides an overview of the features and benefits and accessories of Purifier Logic Biosafety Cabinets. Working in a biosafety cabinet, maintenance, certification and operating procedures are also presented.
PDF
(Login Required)
|
Altitude Adjustment for Purifier Logic Biosafety Cabinets
Answers to frequently asked questions in regard to altitude adjustment for Purifier Logic Biosafety Cabinets.
PDF
(Login Required)
|
Purifier Logic Bag-In Bag-Out Assembly Instructions
Outlines the procedure for assembling the bag-in bag-out filter
replacement system on a Purifier Logic Biosafety Cabinet or Purifier
Cell Logic Biosafety Cabinet.
PDF
(Login Required)
|
Purifier Logic Unpacking Instructions
Outlines the procedure for unpacking a Purifier Logic or Purifier Cell Logic Biosafety Cabinet.
PDF
(Login Required)
|
Purifier Logic Class II Type A2 Biosafety Cabinet Manual
For catalog numbers: 34300 Series, 34308
Series, 34400 Series, 34500 Series, 34408 Series, 34508 Series, 34600
Series, 34608 Series
PDF
(Login Required)
|
Navigating the Logic Certifier's Menu - Certifier Instructions
PDF
(Login Required)
|
Navigating the Logic Menu - User Instructions
PDF
(Login Required)
|
Technical Manual and Specifications for Purifier Logic Biosafety Cabinets and PuriCare Procedure Stations
Provides detailed information for use in certifying or servicing Labconco biological safety cabinets.
PDF
(Login Required)
|
Wiring Diagram for the Purifier Logic Class II A2/B2 Biosafety Cabinet, 115 V 50/60Hz operation
For Purifier Logic Class II, Type A2 Biosafety Cabinet and Purifier Logic Class II, Type B2 Biosafety Cabinet, 115 V 50/60Hz operation.
PDF
(Login Required)
|
Wiring Diagram for the Purifier Logic Class II A2/B2 Biosafety Cabinet, 230V 50/60Hz operation
For Purifier Logic Class II, Type A2 Biosafety Cabinet and Purifier Logic Class II, Type B2 Biosafety Cabinet, 230V 50/60Hz operation.
PDF
(Login Required)
|
Purifier Logic Class II, Type A2 Biological Safety Cabinets Specifications
TXT
(Login Required)
|
Purifier Logic Class II, Type A2 Biosafety Cabinet CAD
Dimensions are provided for 3', 4', 5' and 6' Purifier Logic Class II, Type A2 Biosafety Cabinets.
DWG
(Login Required)
|
PDF
(Login Required)
|
Purifier Logic Biosafety Cabinet Video
This video demonstrates the features, benefits and operation of the Purifier Biosafety Cabinet.
To B2 or not to B2 — A Biological Safety Cabinet Story
Logically Controlling Airflow: Advantages of the Logic ECM
The Curved Air Foil of the Purifier Logic Biosafety Cabinet
Cell Logic: Identifying 'Non-traditional' Applications
Installation Qualification/Operation Qualification for Purifier Logic Biosafety Cabinets
For validation of predetermined Purifier Logic Biosafety Cabinet specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Purifier Logic Biosafety Cabinets.
PDF
(Login Required)
|
The Advantages of Using an Electronically Commutated Motor (ECM) in Biosafety Cabinets
This white paper explains the ECM
motor
in our Purifier Logic Biological Safety Cabinets and its advantages
over
PSC motors.
PDF
(Login Required)
|
Controlling Airflow in Class II Biosafety Cabinets
This white paper reviews the current technologies used by various biosafety cabinet manufacturers to monitor and maintain proper airflows as HEPA filters load.
PDF
(Login Required)
|