|| Products  >> Balance, Bulk Powder & Equipment Enclosures  >> XPert Balance Enclosures  >> 2' XPert Balance Enclosure

Hover to zoom

2' XPert Balance Enclosure

Catalog Number: 3930200

Request a Quote

XPert Balance Enclosure provides user protection by keeping powders and fumes contained during weighing procedures. Patented features include air foil with Clean-Sweep openings to enhance airflow and zoned-perforated rear baffle that creates horizontal laminar airflow to maximize containment. Exclusive features include deep 23.4" interior to accommodate large micro or analytical balances, upper dilution air supply and upper containment sash foil.  Other features include side-entry air foils, built-in top-mounted airflow monitor; low profile design; dry powder, sturdy epoxy-coated aluminum frame and steel rear panel and baffle; 3/16" thick, non-static producing tempered safety glass sides and top for excellent visibility, ambient light and protection; ergonomic 1/4" thick tempered safety glass angled pivoting sash with wiping seal; and two utility ports. Requires exhausting to the outside or to the FilterMate Portable Exhauster from the top or bottom.

Sash has opening height of 8.0", 16.5" locking height and 19.0" maximum loading height.

Filter Reminder Service Filter Reminder Service

Get an email reminder to check or change your filters! Set up reminder now.

Product Specifications

Item Dimensions: 24"w x 29"d x 22.8"h
Sash Opening Height: 8.0" (20.3 cm)
Width: 2'
Type: Balance Enclosure
With Built-In HEPA Filtration: No
Blower Requirements: Remote blower or FilterMate Portable Exhauster(s) and filters required
Lighting: None. Light Kit Accessory available.
Air Usage/Static Pressure with Sash At Working Height: At 60 fpm, exhausts 70 CFM at .02" H2O static pressure. At 80 fpm, exhausts 95 CFM at .03" H2O static pressure.
Compliance: SEFA 1-2005, Modified ASHRAE 110-1995, ANSI Z9.5-1993
Recommended by Labconco!
XPert Balance and Bulk Powder Enclosures Presentation Presentation covers the various types of XPert enclosures offered, their key features and benefits, operating procedures and accessories.
download PDF (Login Required)
XPert Balance Enclosures and Protector XVS Ventilation Stations Manual For catalog numbers: 3930200, 3930201, 3930202, 3930221, 3930222, 3930230, 3930231, 3930232, 3030241, 3930242, 3930300, 3930301, 3930302, 3930321, 3930322, 3930330, 3930331, 3930332, 3030341, 3930342, 3930400, 3930401, 3930402, 3930421, 3930422, 3930430, 3930431, 3930432, 3030441, 3930442, 3971500, 3971501, 3971502, 3971521, 3971522, 3971530, 3971531, 3971532, 3971541, 3971542, 3971560, 3971561, 3971562, 3971571, 3971572, 3971600, 3971601, 3971602, 3971621, 3971622, 3971630, 3971631, 3971632, 3971641, 3971642, 3971660, 3971661, 3971662, 3971671, 3971672, 3971800, 3971801, 3971802, 3971821, 3971822, 3971830, 3971831, 3971832, 3971841, 3971842, 3971860, 3971861, 3971862, 3971871, 3971872, 4862010, 4862011, 4862012, 4862021, 4862022, 4862030, 4862031, 4862032, 4862041, 4862042, 4863010, 4863011, 4863012, 4863021, 4863022, 4863030, 4863031, 4863032, 4863041, 4863042, 4864010, 4864011, 4864012, 4864021, 4864022, 4864030, 4864031, 4864032, 4864041, 4864042, 4865010, 4865011, 4865012, 4865021, 4865022, 4865060, 4865061, 4865062, 4865071, 4865072, 4866010, 4866011, 5866012, 4866021, 4866022, 4866030, 4866031, 4866032, 4866041, 4866042, 4866060, 4866061, 4866062, 4866071, 4866072, 4868010, 5868011, 4868012, 4868021, 4868022, 4868030, 4868031, 4868032, 4868041, 4868042, 4868060, 4868061, 4868071 and 4868072. Also for XPert Bulk Powder Enclosures catalog numbers: 3963500, 3963501, 3963502, 3963520, 3963521, 3963522, 3963600, 3963601, 3963602, 3963620, 3963621, 3963622, 3963800, 3963801, 3963802, 3963820, 3963821 and 3963822.
download PDF (Login Required)
XPert Balance Enclosures Video Part 1

XPert Balance Enclosures Video Part 2

A Balance Enclosure Primer Pharmaceutical Formulation & Quality July/August 2007 article about optimizing balance enclosure design and practices for safe operation.
download PDF (Login Required)
XPert Balance Enclosures keep powders contained. Safebridge testing confirmed it.
download HTML
download PDF (Login Required)
An Amateur's Guide to the XPert Family Tree
download HTML
download PDF (Login Required)
Balance Enclosure advancements
download PDF (Login Required)
Verifying containment of the Labconco XPert Balance Enclosure
download PDF (Login Required)
Validation Package for XPert Balance Enclosures, Filtered Balance Systems & Stations Contains the Installation and Operation Qualification Protocol; ECT, Inc. Laboratory Containment Tests per ASHRAE Standards; SafeBridge Test Report for Surrogate Powder Containment Study; Chemir Balance Stability Test; Declaration of Conformity to EN; UL and CAN/CSA Standards; Final Inspection Form; and Maintenance and Calibration log.
download PDF (Login Required)
Validation Package for XPert Bulk Powder Enclosures, Filtered Systems & Stations Contains the Installation and Operation Qualification Protocol; Laboratory Containment Tests per ASHRAE Standards; SafeBridge Test Report for Surrogate Powder Containment Study; Declaration of Conformity to EN; UL and CAN/CSA Standards; Maintenance and Calibration log; and HEPA Filtered Enclosure Test Report Form.
download PDF (Login Required)
Advances in Ventilated Balance Enclosure Technology Bring Safety Enhancements to the Pharmaceutical Industry White paper describes the evolution of balance enclosures and discussed the features and cost saving benefits of the XPert line of balance enclosures.
download PDF (Login Required)