FreeZone 4.5 Liter Benchtop Freeze Dry Systems
Catalog Number: 7750020
FreeZone 4.5 Liter Benchtop Freeze Dry System is designed for light aqueous sample loads. This model is not for use with samples containing acetonitrile. Removes over 2 liters of water in 24 hours. Includes brushed stainless steel and epoxy-coated steel exterior; LCD that displays system operating parameters; set-up parameters and alarm messages (choice of temperature in °C and ° F, choice of vacuum in mBar, Pa and Torr); 1/3 hp CFC-free refrigeration system; red alarm light; LED vacuum and temperature wave graphs; patented moisture sensor; vacuum control/break valve; rear-mounted RS-232 port; automatic start-up switch for collector cool-down and vacuum pull-down with manual override switches; retractable collector drain line; power switch; rear-mounted electrical receptacle for vacuum pump connection (pump not included); 3/4" OD vacuum connection; 3/4" ID vacuum hose; and two clamps.
Features a permanently-installed 10-port stainless steel drying chamber and stainless steel collector chamber and coil.
Product Specifications
Item Dimensions: 18.6" w x 18.5" d x 22.5" hElectrical Specification: 115 volts, 60 Hz, 14 A
Plug Type: 115 volt, 20 A
Style: Benchtop
Collector Type: Stainless steel
Ice Holding Capacity: 4.5 L
Collector Temperature: -50°C, -58°F
Electrical Standard: Domestic
Built-In Options: 10-port Drying Chamber
Drying Accessory: 10-port, permanently installed
Compliance: UL 61010A-1, CAN/CSA C22.2 No. 1010.1
Vacuum Pump Required: 86 L/Min. or larger displacement
This product qualifies for 48-Hour XPress Shipping.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Other Resources
- Replacement Parts and Consumable Supplies
- Request Printed Literature
- Ask a Product Question